Studio Shot
New

Pin Puller Couplers 5-6 Ton Mini Excavators, 3-4 Ton Attachments

Request A Price Click for Price

Key Specs

Weight
106 lb
48.1 kg
Width
11.8 in
300 mm
Overall Length
20.5 in
520 mm

Overview

Increase machine versatility, reduce costs, and improve overall production with Cat® Pin Puller Couplers for Mini Excavators.

Product Specifications for 5-6 Ton Mini Excavators, 3-4 Ton Attachments

Weight 106 lb 48.1 kg
Width 11.8 in 300 mm
Overall Length 20.5 in 520 mm
Overall Height 10 in 253 mm
Pin Diameter Mounting Pins: 45mm/45mm (1.8in/1.8in) | Bucket Pins: 40mm/40mm (1.6in/1.6in) Mounting Pins: 45mm/45mm (1.8in/1.8in) | Bucket Pins: 40mm/40mm (1.6in/1.6in)
Machine Class MHE 5-6 Ton MHE 5-6 Ton
Interface Type Pin On Pin On

See how 5-6 Ton Mini Excavators, 3-4 Ton Attachments compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View