Studio Shot
New

Pin Puller Couplers 415-444 Backhoe Loaders

Request A Price Click for Price

Key Specs

Weight
224.9 lb
102 kg
Width
14.1 in
357 mm
Length
24.2 in
615 mm

Overview

Increase machine versatility, reduce costs, and improve overall production with Cat® Pin Puller Couplers for Backhoe Loaders.

Product Specifications for 415-444 Backhoe Loaders

Weight 224.9 lb 102 kg
Width 14.1 in 357 mm
Length 24.2 in 615 mm
Overall Height 13.6 in 346 mm
Pin Diameter Mounting Pins: 45mm/50mm (1.8in/2in) | Bucket Pins: 50mm/50mm (2in/2in) Mounting Pins: 45mm/50mm (1.8in/2in) | Bucket Pins: 50mm/50mm (2in/2in)
Machine Class BHL 415-444 BHL 415-444
Interface Type Pin On Pin On

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments