Severe Duty Bucket

Severe Duty Severe Duty Bucket 1100 mm (43 in): 540-4105

Request A Price Find Dealer

Key Specs

Width
77 in
1950 mm
Capacity
4.03 yd³
1 m³
Weight
6219 lb
2821 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1100 mm (43 in): 540-4105

Width 77 in 1950 mm
Capacity 4.03 yd³ 1 m³
Weight 6219 lb 2821 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Straight Straight

See how Severe Duty Bucket 1100 mm (43 in): 540-4105 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Severe Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1100 mm (43 in): 540-4105

Start Severe Duty Bucket 1100 mm (43 in): 540-4105 Tour
close