Width | 74.4 in 1890 mm |
Weight | 862 lb 391 kg |
Height | 39.5 in 1003 mm |
Length | 39 in 991 mm |
Capacity | 1.3 yd³ 1 m³ |
Base Edge Thickness | 0.8 in 20 mm |
Cutting Edge Thickness | 0.6 in 16 mm |
Interface Type | Skid Steer Coupler Skid Steer Coupler |
Key Specs
Width | 74.4 in 1890 mm |
Weight | 862 lb 391 kg |
Height | 39.5 in 1003 mm |
Length | 39 in 991 mm |
Capacity | 1.3 yd³ 1 m³ |
Base Edge Thickness | 0.8 in 20 mm |
Cutting Edge Thickness | 0.6 in 16 mm |
Interface Type | Skid Steer Coupler Skid Steer Coupler |
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
An Attachment for Every Job - Cat® Work Tool Attachments