Studio Shot

Pickup Brooms BP25, 12V

Request A Price Click for Price

Key Specs

Overall Width
106.3 in
2700 mm
Sweeping Width
98.4 in
2500 mm
Brush Diameter
27.6 in
700 mm

Overview

Cat® Pickup Brooms collect dirt and debris from a variety of surfaces.

Product Specifications for BP25, 12V

Overall Width 106.3 in 2700 mm
Sweeping Width 98.4 in 2500 mm
Brush Diameter 27.6 in 700 mm
Required Hydraulics 3rd Valve 3rd Valve
Height 51.2 in 1300 mm
Length 72 in 1830 mm
Weight 1433 lb 650 kg
Optimal Hydraulic Flow 40-150 L/min (11-40 gpm) 40-150 L/min (11-40 gpm)
Optimal Hydraulic Pressure 150-260 bar (2176-3771 psi) 150-260 bar (2176-3771 psi)
Motor Displacement 11.9 in³/rev 195 cm³/rev
Brush Speed at Maximum Flow 385 RPM 385 RPM
Hopper Capacity 0.9 yd³ 0.66 m³
Voltage 12V 12V
Drive Method Direct Drive Direct Drive
Interface Type Requires Hook Group Requires Hook Group

See how BP25, 12V compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View