Top view

MSD II Body MSD II Body - 797F

Request A Price Find Dealer

Key Specs

Capacity
252-268 m3 (330-350 yd3)
252-268 m3 (330-350 yd3)
Base Body Weight
44 000-45 000 kg (97,000-99,000 lbs)
44 000-45 000 kg (97,000-99,000 lbs)
Life Expectancy
40K hours (1-2 rebuild/reline cycles)
40K hours (1-2 rebuild/reline cycles)

Overview

The Cat® Mine Specific Design (MSD II) Body offers a lightweight and customizable platform that provides maximum versatility for use in most applications. This is a site-specific designed body that is to maximize performance based on the application. Highly versatile, it’s available in several sizes for high payload potential in varying material densities. This is a lightweight base body with full canopy coverage and features configurable liner zones to prioritize productivity and durability. The MSD II is the most widely chosen lightweight body on the market, proving its value through its reliability and durability.

Benefits

Productive

Increased payload potential with average 14.5% weight reduction vs. typical Dual Slope Body.

Versatile

The most customizable body, offering numerous application-specific configurations.

Efficient

Cat® Truck Bodies are ideally sized and designed to work as part of a complete hauling system, helping you achieve high productivity and the lowest cost per ton.

Product Specifications for MSD II Body - 797F

Capacity 252-268 m3 (330-350 yd3) 252-268 m3 (330-350 yd3)
Base Body Weight 44 000-45 000 kg (97,000-99,000 lbs) 44 000-45 000 kg (97,000-99,000 lbs)
Life Expectancy 40K hours (1-2 rebuild/reline cycles) 40K hours (1-2 rebuild/reline cycles)
Machine Model 797 797
Material Application All ferrous and non-ferrous material, overburden All ferrous and non-ferrous material, overburden
Ideal Site and Maintenance Application Established mine prioritizing payload over durability Established mine prioritizing payload over durability
Base Body Weight, Standard Configuration 44 000-45 000 kg (97,000-99,000 lbs) 44 000-45 000 kg (97,000-99,000 lbs)
Liner Weight, Typical 8 500 kg (18,750 lbs) 8 500 kg (18,750 lbs)
Liner Material 450 BHN 450 BHN
Liner Options Rock box, smooth plate, impact plate Rock box, smooth plate, impact plate
Dump Clearance 1.9 m ( 6 ft 3 in) 1.9 m ( 6 ft 3 in)
Heated or Non-Heated Heated available Heated available

See how MSD II Body - 797F compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Top view

Top view
bottom view
side view

Check out current offers for the MSD II Body - 797F

View More Offers