Studio Shot

Angle Blades - Compact Products 2134 mm (84 in)

Request A Price Click for Price

Key Specs

Blade Width
84 in
2134 mm
Width - Fully Angled
76.7 in
1949 mm
Maximum Blade Angle - Right/Left of Center
30 degrees
30 degrees

Overview

Robust, high capacity design for moving dirt, gravel, livestock waste and snow.

Product Specifications for 2134 mm (84 in)

Blade Width 84 in 2134 mm
Width - Fully Angled 76.7 in 1949 mm
Maximum Blade Angle - Right/Left of Center 30 degrees 30 degrees
Blade Height 24.2 in 614 mm
Cutting Edge Width 86.5 in 2198 mm
Length 29.6 in 753 mm
Weight 729.7 lb 331 kg
Cutting Edge Thickness 0.6 in 16 mm
Optimal Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi)
Required Hydraulics Standard Flow Standard Flow
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 2134 mm (84 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Blade at Work