Studio Shot

Brackets Mounting Bracket - S-50

Request A Price Click for Price

Key Specs

Interface Type
S50
S50
Weight
70.5 lb
32 kg
Overall Width
15.2 in
387 mm

Overview

Mounting bracket for use with G208 Grapple.

Product Specifications for Mounting Bracket - S-50

Interface Type S50 S50
Weight 70.5 lb 32 kg
Overall Width 15.2 in 387 mm
Overall Length 20.4 in 518 mm
Overall Height 8 in 203 mm
Pin Diameter 2 in 50 mm
Compatibility TRS8 TRS8

See how Mounting Bracket - S-50 compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the Mounting Bracket - S-50

View More Offers