Available advanced technologies and assist features help make work easier, especially for less experienced operators, and provide faster and more accurate results.
IRVING, Texas, January 31, 2025―Caterpillar Inc. announces the next generation Cat® D8 dozer with a refreshed cab design and common interface and controls from the D5 to D8 models, making it simple for operators to transition to different machine sizes. Available advanced technologies and assist features help make work easier, especially for less experienced operators, and provide faster and more accurate results.
The new D8’s elevated sprocket offers better ride and balance than low-drive undercarriages, and its long undercarriage delivers renowned performance of high penetration forces and superior dozing performance. Replacing the powershift transmission of previous models, a field-proven, fully automatic 4-speed transmission with lock-up clutch torque divider continually adjusts for maximum efficiency and power to the ground without added operator input. The Cat C15 engine eliminates the exhaust gas recirculation system and offers increased horsepower over the previous build to take on a wide range of dozing, ripping and grading tasks.
The new D8 dozer’s next generation cab offers more space than the previous design, complete with a wide air suspension seat with multiple adjustment options. Featuring an integrated rollover protective structure (ROPS), the next generation cab provides 7% improved visibility compared to the previous design, based on virtual visibility analysis.1 Distributed air from the heating, ventilation and air conditioning (HVAC) system effectively circulates around the operator and helps reduce window fogging and frosting.
Located just behind the cab, a new guardrail on the refueling platform helps to improve safety when refueling and performing maintenance tasks in this area on the D8. The new dozer can also be equipped with a cab that can be removed in approximately 30 minutes to facilitate machine servicing.
Available as an option to the 203-mm (8-in) gauge cluster, a 254-mm (10-in) touchscreen display delivers more operating information for easier, more intuitive use. The display’s design provides built-in key features assistance to give operators an overview of the machine, available technologies and helpful tips. When the machine is in reverse, the optional high-definition rearview camera feed shows prominently in the display.
Cat Assist technology features, optionally available, minimize operator input, boosting productivity for less experienced operators and decreasing effort and fatigue for everyone, while delivering quicker and more precise outcomes. Cat Assist with Attachment Ready Option (ARO) provides basic blade control and a set of assist features working in the background that include:
o Stable Blade to work seamlessly with operator inputs to help produce a smoother surface when operating manually
o Traction Control automatically reduces track slip to save time, fuel and track wear2
o Steer Assist reduces steering inputs by automating track and blade tilt steering
o Blade Load Monitor leverages GPS and provides real-time feedback on current load versus optimal blade load, based on ground conditions, and actively monitors machine load and track slip2
o AutoRip automates ripper raise/lower and shank in/out positioning to maximize ripping productivity
o Attachment Ready Option (ARO) provides wiring and mounting for faster installation of dealer-installed options like Cat Grade with 3D, AccuGrade™, Universal Total Station (UTS) or other grade control systems
o AutoCarry™ uses a GPS signal to automate blade lift, helping to maintain consistent blade load and reduce track slip2
o Cat Grade with Slope Assist automatically maintains pre-established blade position without a GNSS/GPS signal
o Slope Indicate is included in the main machine display and shows side slope and uphill/downhill grades to help operators with slope work
The next generation D8 dozer design enables a wider range of machine connectivity than prior models. Streamlining service efficiency, Remote Troubleshoot saves time and money by allowing the Cat dealer to perform dozer diagnostic testing remotely. Remote Flash enables on-board software updates without a technician at a convenient time that does not disrupt the production schedule.
Customizable dashboards streamline fleet management efficiency by providing critical machine operating information like dozer hours, miles, location with mapping, idle time, CO2 emissions, asset status and operation, and fuel utilization. The D8 dozer leverages VisionLink® to provide actionable data insights, accessed anywhere a connection is available through Cat Product Link™, for all connected assets, regardless of fleet size or manufacturer.
Depending on cab configuration, the new D8 dozer can ship from the factory remote control ready to save time with field installation of Cat Command for Dozing. The optional package features an external connector for efficient dealer installation of a plug-and-play, roof-mounted remote-control unit. Cat Command for Dozing removes the operator from the cab by enabling remote dozer operation when working in hazardous environments.
With no on-site network requirements, the portable and lightweight Command console provides quick and efficient line-of-sight remote control from up to 400 m (1,312 ft) for optimum operator visibility. The Command station delivers comfortable, non-line-of-sight operation either on-site or from miles away. The station features a comfortable seat, familiar controls and allows the use of Grade, Payload, Assist and other technologies using the included touchscreen.
The available next generation Cat D8 Desert configuration is designed and built from the frame up to improve machine performance and service life in extremely sandy or abrasive conditions. With a cooling system that incorporates special fan coating and radiator grid, a turbine precleaner prevents particles from entering the engine by delivering cleaner air to the powertrain. The special configuration’s sealed bottom guard and added seals help keep fine abrasive particles out of components with access panels to facilitate cleanout without removing the bottom guard.
Special seals throughout the dozer help to reduce sand from entering the machine, and a powered air precleaner helps keep the air inside the cab cleaner and pressurized for greater operator comfort. Its solid-bottom engine closure doors help keep sand out for improved cooling and reduced cleanout. A ducted and sealed alternator helps deliver longer service life.
More information on the next generation Cat D8 Dozer can be found by contacting a Cat dealer or visiting cat.com.
Engine |
Cat® C15 |
Powertrain |
Fully automatic 4-speed with Lock-up Clutch (LUC) torque divider |
Emissions |
Brazil MAR-1, and UN ECE R96 Stage IIA emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA |
Net Power ISO 9249/SAE J1349 – kW (hp) |
271 (363) |
Operating Weights |
|
Standard Semi-universal (SU) blade – kg (lb) |
39 000 (85,980) |
LGP Semi-universal (SU) – kg (lb) |
37 585 (82,861) |
Desert – kg (lb) |
39 250 (86,531) |
LGP Desert – kg (lb) |
37 835 (83,412) |
Blade Capacities |
|
Semi-universal (SU) – m3 (yd3) |
10.3 (13.47) |
LGP Semi-universal (SU) – m3 (yd3) |
9.9 (12.9) |
1 Visibility improvements based on virtual visibility analysis. Comparisons made from a D8 (19B) model to the Next Generation D8 (22A) model.
2 Feature not operational indoors or in areas where a GNSS/GPS signal is not available.
# # #
About Caterpillar:
With 2024 sales and revenues of $64.8 billion, Caterpillar Inc. is the world’s leading manufacturer of construction and mining equipment, off-highway diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives. For 100 years, we’ve been helping customers build a better, more sustainable world and are committed and contributing to a reduced-carbon future. Our innovative products and services, backed by our global dealer network, provide exceptional value that helps customers succeed. Caterpillar does business on every continent, principally operating through three primary segments – Construction Industries, Resource Industries and Energy & Transportation – and providing financing and related services through our Financial Products segment. Visit us at caterpillar.com or join the conversation on our social media channels at caterpillar.com/en/news/social-media.html.
Note to Editors :
Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
VisionLink is a trademark of Caterpillar Inc., registered in the United States and in other countries.
Caterpillar is one of four exhibitors awarded Gold for Stand Design at the 2025 Eventex Awards.
Learn MoreCaterpillar announces multiple updates for its Cat® Hydraulic Excavator line as part of its annual product update (APU) program.
Learn MoreThe new Cat® Single Life Cutting Edges for Cat medium wheel loaders feature a single bevel design that eliminates the need to monitor wear for flipping edges.
Learn MoreNext generation Cat® medium wheel loaders are infused with the latest technologies to advance safety and help customers work faster and with greater accuracy.
Learn More