Equipped with the proven Cat® C18 TTA engine that delivers 568 kW (762 hp) of power, the Cat 3101 meets China Nonroad Stage III emission standards, has a 4460 mm (14 ft 8 in) wide track gauge, and has powerful swing torque.
IRVING, Texas, March 5, 2025 – The Cat® 3101 Hydraulic Excavator is a purpose-built machine for coal mining that helps customers meet production targets, deliver on commitments, meet deadlines, and maximize profitability every shift. Equipped with the proven Cat® C18 TTA engine that delivers 568 kW (762 hp) of power, the Cat 3101 meets China Nonroad Stage III emission standards, has a 4460 mm (14 ft 8 in) wide track gauge, and has powerful swing torque. This provides superior stability while efficiently handling changes in momentum, uneven terrain, and consistent high-impact connections.
David Wang
China’s market professional
Caterpillar’s large excavators
Equipped with a large stick-to-bucket boss bearing diameter to easily handle demanding applications and help boost productivity. Customers can turn payloads into profit with the 3101’s bucket compatibility from 8.5 m3 (11.1 yd3) GD bucket up to 10 m3 (13.08 yd3) coal bucket. Designed for the 3101, the 10m³ Coal bucket has rounded sidebars to help with retention, J600 tips for easier penetration, and an optimized weight/capacity ratio to help maximize material payload and boost productivity.
Cat® Next Generation Excavators share common parts, synchronized and extended service intervals, exceptional customer service, and superior product support, helping save time and money. Cat long-life fuel and hydraulic oil filters with extended and synchronized service intervals help reduce maintenance costs.
David Wang
China’s market professional
Caterpillar’s large excavators
Equipped with Caterpillar’s next generation cab, which features a wide door, tilt-up armrest, 32 mm (1.25 in) polycarbonate safety windows, and smaller cab pillars, helping provide premium work task visibility.
David Wang
China’s market professional
Caterpillar’s large excavators
Over the last century, Caterpillar has grown with our customers to help build a more sustainable world. No matter what type of work you do – excavation, trenching, or truck loading, Cat excavators deliver top performance, versatility, and fuel efficiency. Available in a variety of sizes and capabilities, Cat excavators feature operator-oriented controls, durability that’s as tough as the most rigorous jobs, and innovative safety and technology features. No matter the task at hand, you can work confidently — because your Cat equipment and local dealer are committed to meeting your needs to get the job done. When you choose our products, services, and solutions today, you gain 100 years of experience and expertise.
For more information about the 3101 Hydraulic Excavator, contact a Cat dealer or visit cat.com
Engine |
Cat C18 TTA |
Engine Power (ISO 14396:2002) |
569 kW (763 hp) |
Emissions |
China Nonroad Stage III |
Operating Weight* |
98 200 kg (216,500 lb.) |
Maximum Dig Depth |
7190 mm (23’ 7”) |
*Long variable gauge undercarriage (L-VG), 7.25 m (23 ft 9 in) Mass boom, M2.92JC (9 ft 7 in) stick, GD 8.5 m³ (11.1 yd³) bucket, and 650 mm (26 in) double grouser shoes and standard 15 450 kg (34,060 lb) counterweight.
# # #
About Caterpillar:
With 2024 sales and revenues of $64.8 billion, Caterpillar Inc. is the world’s leading manufacturer of construction and mining equipment, off-highway diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives. For 100 years, we’ve been helping customers build a better, more sustainable world and are committed and contributing to a reduced-carbon future. Our innovative products and services, backed by our global dealer network, provide exceptional value that helps customers succeed. Caterpillar does business on every continent, principally operating through three primary segments – Construction Industries, Resource Industries and Energy & Transportation – and providing financing and related services through our Financial Products segment. Visit us at caterpillar.com or join the conversation on our social media channels at caterpillar.com/en/news/social-media.html.
Note to Editors :
Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
VisionLink is a trademark of Caterpillar Inc., registered in the United States and in other countries.
Caterpillar is one of four exhibitors awarded Gold for Stand Design at the 2025 Eventex Awards.
Learn MoreCaterpillar announces multiple updates for its Cat® Hydraulic Excavator line as part of its annual product update (APU) program.
Learn MoreThe new Cat® Single Life Cutting Edges for Cat medium wheel loaders feature a single bevel design that eliminates the need to monitor wear for flipping edges.
Learn MoreNext generation Cat® medium wheel loaders are infused with the latest technologies to advance safety and help customers work faster and with greater accuracy.
Learn More