Power Rating
| Power Range | 550 - 940 ekW 550 - 940 ekW |
Key Specs
C32 generator sets incorporate a separate circuit aftercooling system (SCAC) for all configurations. The primary advantage of the SCAC systsem is reduced aftercooler corrosion since no sea water circulates through the aftercooler. Many other improvements on these engines contribute to minimizing owning and operating costs. The EPA Tier 4, IMO II/IMO III switchable and EU Stage 5 compliant ratings are available with heat exchanger or keel cooled options. Heat exchanger configurations have an optional front mounted sea water pump.
| Power Range | 550 - 940 ekW 550 - 940 ekW |
| Frequency | 50 / 60 50 / 60 |
| Emissions/Fuel Strategy | EPA Tier 4, IMO II/IMO III Switchable, EU Stage V EPA Tier 4, IMO II/IMO III Switchable, EU Stage V |
| Minimum Rating | 500 ekW (913 kVA) 500 ekW (913 kVA) |
| Speed | 1500 / 1800 rpm 1500 / 1800 rpm |
| Maximum Rating | 940 ekW (1175 kVA) 940 ekW (1175 kVA) |
| Aspiration | Turbocharged and aftercooled Turbocharged and aftercooled |
| Bore | 5.7 in 145 mm |
| Stroke | 6.38 in 162 mm |
| Displacement | 1959 in³ 32.1 l |
| Governor Type | Electronic Electronic |
| Fuel System | MEUI MEUI |
| Engine Model | V 12, 4-stroke-Cycle-Diesel V 12, 4-stroke-Cycle-Diesel |
| Excitation | Permanent magnet Permanent magnet |
| Number of Poles | 4 4 |
| Number of Bearings | 2 roller bearings 2 roller bearings |
| Number of Leads | 6 6 |
| Insulation | Class H Class H |
| IP Rating | 23 23 |
| Voltage Regulator | CDVR CDVR |
| Width | 60.2 in 1528 mm |
| Height | 65.6 in 1667 mm |
| Weight - Estimated | 15721 lb 7131 kg |
| Length | 162.8 in/4271 mm (minimum), 175.3 in/4452 mm (maximum) 162.8 in/4271 mm (minimum), 175.3 in/4452 mm (maximum) |
Caterpillar product brochures and other informational documents are available for your growing business.
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models