H130GC, side mount

GC Hammers H130 GC, side mount

Request A Price Find Dealer

Key Specs

Impact Energy Class
4425 ft-lb
6000 J
Blows per Minute
350 to 700
350 to 700
Maximum Operating Weight
4851 lb
2205 kg

Overview

Cat® Hammers make short work of your demolition, construction, and quarry needs. Combine the simple, lightweight design of the GC Hammer series with the reliability, durability, and value you expect from Cat products. The result is a low cost per hour solution providing the consistent power and performance you need.

Product Specifications for H130 GC, side mount

Impact Energy Class 4425 ft-lb 6000 J
Blows per Minute 350 to 700 350 to 700
Maximum Operating Weight 4851 lb 2205 kg
Minimum Operating Weight 4851 lb 2205 kg
Maximum Carrier Weight 70547 lb 32 t
Minimum Carrier Weight 55115 lb 25 t
Tool Shaft Diameter 5.91 in 150 mm
Maximum Operating Pressure 2610 psi 18000 kPa
Minimum Operating Pressure 2320 psi 16000 kPa
Rated Flow - Maximum 50 gal/min 190 l/min
Rated Flow - Minimum 42 gal/min 160 l/min

See how H130 GC, side mount compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

H130GC, side mount

H130GC, side mount

Cat GC and GC S Hammers | Hammers at Work

Cat Hammers | Silenced vs. Non-silenced

Cat Hammers | Bad Operating Techniques, Costly Repairs

Cat Hammers | Bigger Hammers Aren't Always Better

Cat Hammers | Choosing the Right Hammer Tool

Cat Hammers | Greasing Keeps Your Hammer Healthy

Cat Hammers | Operating Tips

Cat Hammers | Proper Hammer Storage

Cat Hammers | Protecting Your Investment

Cat GC and GC S Hammers | Hammers at Work
Cat Hammers | Silenced vs. Non-silenced
Cat Hammers | Bad Operating Techniques, Costly Repairs
Cat Hammers | Bigger Hammers Aren't Always Better
Cat Hammers | Choosing the Right Hammer Tool
Cat Hammers | Greasing Keeps Your Hammer Healthy
Cat Hammers | Operating Tips
Cat Hammers | Proper Hammer Storage
Cat Hammers | Protecting Your Investment

Take the interactive virtual product tour to explore the great features and benefits of the H130 GC, side mount

Start H130 GC, side mount Tour
close