5.3m3 (6.9 yds3) for R1600H

Bolt Together Bucket 5.3m3 (6.9 yds3) for R1600H

5.3m3 (6.9 yds3) for R1600H

Request A Price Find Dealer

Key Specs

Bucket Group Part Number
598-8733
598-8733
Machine Model
R1600H
R1600H
Ground Engaging Tool (GET) System
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)

Overview

Bolt-Together Convenience for Shaft Mines

Designed specifically to reduce time and costs associated with transportation, assembly and rework procedures for underground mining, the Cat® bolt-together bucket is the solution to lower repair costs, reduced machine down time and higher machine productivity.

Benefits

Operational Safety

The Cat bolt-together bucket requires no skilled maintenance operators for underground welding, resulting in lowered safety risks and quicker repair times.

Higher Durability

Bucket materials, design and fabrication are specially made for the demanding underground environment and abrasive materials to be moved.

Modularity Benefits

Buckets are modular design and can be assembled quicker.

Product Specifications for 5.3m3 (6.9 yds3) for R1600H

Bucket Group Part Number 598-8733 598-8733
Machine Model R1600H R1600H
Ground Engaging Tool (GET) System Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA) Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA)
Bucket Capacity 6.9 yd³ 5.3 m³
Weight - Base Bucket 7474 lb 3390 kg
Width - Base Bucket 121.9 in 3095 mm
Height - Base Bucket 50.4 in 1280 mm
Depth - Base Bucket 68.1 in 1730 mm
Weight - Bucket with MWO GET 11696 lb 5305 kg
Width - Bucket with MWO GET 121.9 in 3095 mm
Height - Bucket with MWO GET 71.89 in 1826 mm
Depth - Bucket with MWO GET 92.4 in 2347 mm
Weight - Bucket with BOHA GET 11718 lb 5315 kg
Width - Bucket with BOHA GET 121.9 in 3095 mm
Height - Bucket with BOHA GET 71.2 in 1808 mm
Depth - Bucket with BOHA GET 90.9 in 2308 mm

See how 5.3m3 (6.9 yds3) for R1600H compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

BTB with BOHA MRG

BTB Photo

BTB Base Bucket MRG

BTB Bucket with MWO

BTB with BOHA MRG
BTB Photo
BTB Base Bucket MRG
BTB Bucket with MWO

360 View

Take the interactive virtual product tour to explore the great features and benefits of the 5.3m3 (6.9 yds3) for R1600H

Start 5.3m3 (6.9 yds3) for R1600H Tour
close