Photos

Landfill U-Blades 18.35 m³ (24.0 yd³)

Request A Price Find Dealer

Key Specs

Width
168 in
4267.2 mm
Wing Angle
30 °
30 °
Height
82 in
2082.8 mm

Overview

Cat Landfill U-Blades are tall and wide to roll up the maximum amount of trash. Visibility to the front is provided by the open-frame construction of the upper blade; this also keeps blade weight down. While the blade is optimized for loose material, the edge group and moldboard are strong enough to doze cover material or dig trenches when needed.

Product Specifications for 18.35 m³ (24.0 yd³)

Width 168 in 4267.2 mm
Wing Angle 30 ° 30 °
Height 82 in 2082.8 mm
Weight 5660 lb 2567.4 kg
Capacity 23.7 yd³ 18.1 m³

See how 18.35 m³ (24.0 yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Photos

Photos
Photos
Photos