Studio Shot

Brackets 1/4 yd Mounting Bracket - Pin Lock

Request A Price Click for Price

Key Specs

Interface Type
Pin Lock Coupler
Pin Lock Coupler
Weight
154.3 lb
70 kg
Overall Width
15.7 in
400 mm

Overview

Mounting bracket adapts attachment to fit a variety of machine types.

Product Specifications for 1/4 yd Mounting Bracket - Pin Lock

Interface Type Pin Lock Coupler Pin Lock Coupler
Weight 154.3 lb 70 kg
Overall Width 15.7 in 400 mm
Overall Length 20.7 in 525 mm
Overall Height 10.1 in 257 mm
Mounting Bracket Size Extra Large Extra Large

See how 1/4 yd Mounting Bracket - Pin Lock compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View