Studio Shot

General Accessories 25 mm (1 in) Pins

Request A Price Click for Price

Key Specs

Weight
8.6 lb
3.9 kg
Pin Diameter
25mm
25mm
Quantity
2
2

Overview

Pins are required for mounting to machine stick or for use with Pin Grabber couplers.

Product Specifications for 25 mm (1 in) Pins

Weight 8.6 lb 3.9 kg
Pin Diameter 25mm 25mm
Quantity 2 2
Length 6 in 152 mm

See how 25 mm (1 in) Pins compares against frequently compared products.

Media Gallery

Studio Shot

Check out current offers for the 25 mm (1 in) Pins

View More Offers