Power Rating
Power Range | 4962-5444 bhp (3700-4060 bkW) 4962-5444 bhp (3700-4060 bkW) |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Building on the durability and reliability of the C280 engine platform, Caterpillar is pleased to offer the EPA Tier 2 compliant C280 engine line. The core components are the same as the existing C280, including the latest in EUI fuel system capabilities and state-of-the-art ADEM™ A3 Electronic Control Unit (ECU) features. Caterpillar® products continue to deliver more available power while delivering outstanding fuel efficiency. You can also count on long maintenance intervals and worldwide Caterpillar parts and service availability.
Power Range | 4962-5444 bhp (3700-4060 bkW) 4962-5444 bhp (3700-4060 bkW) |
Speed Range | 1000 rpm 1000 rpm |
Emissions | EPA Tier 4, IMO II EPA Tier 4, IMO II |
Aspiration | TTA TTA |
Bore | 11 in 280 mm |
Stroke | 11.8 in 300 mm |
Displacement | 13546 in³ 222 l |
Rotation from Flywheel End | Counterclockwise or clockwise Counterclockwise or clockwise |
Configuration | Vee 12, 4-Stroke-Cycle Diesel Vee 12, 4-Stroke-Cycle Diesel |
Minimum Dry Weight | 57276 lb 25980 kg |
Minimum Length | 182 in 4623 mm |
Maximum Length | 182 in 4623 mm |
Minimum Height | 134 in 3404 mm |
Maximum Height | 134 in 3404 mm |
Minimum Width | 80 in 2032 mm |
Maximum Width | 80 in 2032 mm |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.