C9.3B Industrial Power Unit Diesel Power Units - Lesser Regulated

Industrial Diesel Power Units C9.3B

Request A Price Find Dealer

Key Specs

Maximum Power
416 hp
310 kW
Emissions
Brazil MAR-1, UN R96 Stage IIIA
Brazil MAR-1, UN R96 Stage IIIA
Rated Speed
1800-2200 rpm
1800-2200 rpm

Overview

The Cat?� C9.3B IPU configuration not only provides the flexibility andoptions found on a standard industrial engine, but also comes fittedwith air filter and mounting, an integrated cooling system with airand coolant lines, and full wire harnessing with an engine-mountedECM

Product Specifications for C9.3B

Maximum Power 416 hp 310 kW
Rated Speed 1800-2200 rpm 1800-2200 rpm
Minimum Power 308 hp 230 kW
Emissions Brazil MAR-1, UN R96 Stage IIIA Brazil MAR-1, UN R96 Stage IIIA
Engine Configuration Inline 6, 4-Stroke-Cycle-Diesel Inline 6, 4-Stroke-Cycle-Diesel
Bore 4.5 in 115 mm
Stroke 5.9 in 149 mm
Displacement 567.5 in³ 9.3 l
Compression Ratio 16.5:1 16.5:1
Aspiration Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA)
Rotation from Flywheel End Counterclockwise Counterclockwise
Length 83 in 2110 mm
Width 43 in 1100 mm
Height 63 in 1603 mm
Weight 3265 lb 1481 kg

C9.3B Standard Equipment

Air Inlet System

  • Turbocharged
  • Air-to-Air Aftercooled
  • Mid-mount turbocharged system with front and rear exhaust configurations (Tier 4 Final, Stage IV)

Control System

  • Electronic control system
  • Over-foam wiring harness
  • Automatic altitude compensation
  • Power compensated for fuel temperature
  • Configurable software features
  • Engine monitoring system SAE J1939 broadcast and control
  • Integrated Electronic Control Unit (ECU)
  • Remote fan control

Cooling System

  • Vertical or RH thermostat outlet
  • Centrifugal water pump
  • Guidance on cooling system design available through your dealer to ensure equipment reliability

Flywheels and Flywheel Housing

  • Dual rear PTO configuration
  • Available SAE No. 1 power take off with optional SAE B or SAE C power take off drives. Engine power can also be taken from the front of the engine with optional attachments.

Fuel System

  • Electronic high pressure common rail
  • Primary fuel filter
  • Secondary fuel filters
  • Fuel transfer pump
  • Electronic fuel priming

Lube System

  • Oil cooler
  • Oil filler
  • Lube oil filter
  • Oil dipstick
  • Gear driven oil pump
  • Choice of front, rear or center sumps

Power Take Off (PTO)

  • SAE B or SAE C power take off (PTO) drives. Engine power can also be taken from the front of the engine on some applications.

General

  • Vibration damper
  • Lifting eyes

See how C9.3B compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

C9.3B Industrial Power Unit Diesel Power Units - Lesser Regulated