MH3032 - Tier 4 / Stage V

Wheel Material Handlers MH3032 - Tier 4 / Stage V

Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C7.1
Cat® C7.1
Operating Weight
78950 lb
35800 kg
Maximum Reach
46.2 ft
14080 mm

Overview

Versatility and the Latest Technology for Efficient Production

The Cat® MH3032 is a versatile, productive solution in the 30 mt size class. Drop nose and straight stick options along with an optional generator help expand versatility in scrap, waste, and recycling applications. The MH3032 helps maximize performance with its configuration and technology options for optimum production.

Benefits

High Performance

A long reach offering helps you move more material without repositioning the machine. Large grapple compatibility allows you to move more material at a time.

Unmatched Versatility

Drop nose and straight stick options along with an optional 20 kw generator for magnet operation help expand the MH3032's versatility.

Ergonomic Comfort

A cushioning hydraulic cab riser helps provide operator comfort and high visibility to the jobsite. Multiple machine access points help improve safety and accessibility.

Product Specifications for MH3032 - Tier 4 / Stage V

Engine Model Cat® C7.1 Cat® C7.1
Net Power - ISO 9249 201 hp 150 kW
Net Power - ISO 9249 (DIN) 204 hp (metric) 204 hp (metric)
Engine Power - Maximum - ISO 14396 202 hp 151 kW
Engine Power - ISO 14396 (DIN) 205 hp (metric) 205 hp (metric)
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Displacement 428 in³ 7 l
Note (1) Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) Net power advertised is the power available at the flywheel when engine is equipped with fan, air cleaner, Clean Emission Module (CEM) exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed. Net power advertised is the power available at the flywheel when engine is equipped with fan, air cleaner, Clean Emission Module (CEM) exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed.
Maximum Travel Speed 11.2 mile/h 18 km/h
Drawbar Pull 32597 ft·lbf 145 kN
Maximum Gradeability 45% 45%
Maximum Pressure - Implements 5076 psi 35000 kPa
Maximum Pressure - Swing 4119 psi 28400 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Swing Speed 7 r/min 7 r/min
Maximum Swing Torque 60680 lbf·ft 82 kN·m
Operating Weight 78950 lb 35800 kg
Note Operating weight includes full fuel tank, 75 kg (165 lb) operator and a 2000 kg (4,410 lb) grapple. Weight varies depending on configuration. Operating weight includes full fuel tank, 75 kg (165 lb) operator and a 2000 kg (4,410 lb) grapple. Weight varies depending on configuration.
Fuel Tank Capacity 125.2 gal (US) 474 l
Cooling System 6.6 gal (US) 25 l
Engine Oil 6.6 gal (US) 25 l
Rear Axle - Housing (Differential) 5.2 gal (US) 19.5 l
Final Drive 0.6 gal (US) 2.2 l
Powershift Transmission 0.8 gal (US) 3 l
Hydraulic System - Including Tank 79.5 gal (US) 301 l
Hydraulic Tank 38.8 gal (US) 147 l
Diesel Exhaust Fluid (DEF) Tank 10.8 gal (US) 41 l
Boom MH 8.5 m (27'11") MH 8.5 m (27'11")
Stick 6.4 m (21'0") Drop Nose 6.4 m (21'0") Drop Nose
Shipping Length 38.9 ft 11860 mm
Machine Length 19 ft 5785 mm
Tail Swing Radius 9.8 ft 3000 mm
Counterweight Clearance 4.8 ft 1465 mm
Cab Height- Lowered 11.5 ft 3500 mm
Cab Height- Lowered with FOGS 11.6 ft 3550 mm
Cab Height-Raised 20 ft 6095 mm
Cab Height- Raised with FOGS 20.2 ft 6145 mm
Wheel Base 10.5 ft 3200 mm
Shipping Width 9.8 ft 3000 mm
Ground Clearance 0.8 ft 249 mm
Undercarriage Length 19 ft 5781 mm
Maximum Reach 46.2 ft 14080 mm
Boom MH 8.5 m (27'11") MH 8.5 m (27'11")
Stick 6.4 m (21'0") Drop Nose 6.4 m (21'0") Drop Nose
Maximum Height 50.8 ft 15470 mm
Maximum Dump Height 15.3 ft 4670 mm
Maximum Depth 16.4 ft 4990 mm
Boom Pin Height 35.3 ft 10750 mm

MH3032 - Tier 4 / Stage V Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Advanced sound suppressed Tip Over Protective Structure (TOPS) certified cab
  • High-resolution 254 mm (10") LCD touchscreen monitor
  • Automatic bi-level air conditioner
  • Jog dial and shortcut keys for monitor control
  • Keyless push-to-start engine control
  • Tilt-up left-side console
  • Heated and ventilated premium seat with automatic adjustable air suspension
  • LED dome light

CAT TECHNOLOGY

  • VisionLink®
  • Remote Flash and Remote Troubleshoot
  • Cat Payload

ELECTRICAL SYSTEM

  • Maintenance-free battery
  • LED lights on chassis (Left Hand [LH], Right Hand [RH]) and counterweight
  • Centralized electrical disconnect switch
  • Programmable time-delay LED working lights after engine shutdown

ENGINE

  • Cat C7.1 diesel engine
  • Three selectable modes: Power, Smart, Eco
  • Up to 3000 m (9,840 ft) altitude capability without engine power de-rate
  • Cold starting capability for -18°C (0°F)
  • On-demand hydraulic cooling fan with auto-reverse function

HYDRAULIC SYSTEM

  • Boom and stick lowering control check valves
  • Boom and stick regeneration circuits
  • Electronic main control valve
  • Automatic hydraulic oil warm up
  • High performance hydraulic return filter

SAFETY AND SECURITY

  • Rear and right-side-view cameras
  • Caterpillar One Key Security System
  • Travel alarm
  • Lockable external tool/storage box
  • Ground-level accessible secondary engine shutoff switch
  • 2D E-fence
  • Cab Avoidance
  • Swing Assist
  • Rear window emergency exit

UNDERCARRIAGE AND STRUCTURES

  • All wheel drive
  • Automatic brake/axle lock
  • Creeper speed
  • Electronic swing and travel lock
  • Heavy-duty axles, advanced disc brake system, and travel motor with adjustable braking force
  • Lockable, oscillating front axle with remote greasing point
  • Dual Solid Tires (12.00-20)
  • Front, right hand side (RHS), and left hand side (LHS) cab access
  • Two speed hydrostatic transmission
  • Counterweight 6000 kg (13,250 lb)

MH3032 - Tier 4 / Stage V Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 6.4 m (21'0") drop nose stick
  • Stickless machine configuration

CAB

  • Fixed one-piece front window and skylight (P5A classified)
  • Fixed two-piece front window and skylight (P8B classified)
  • Operator Protective Guards (OPG)

ELECTRICAL SYSTEM

  • Generator, 20 kW with wiring to stick nose

ENGINE

  • Cold start, block heater

HYDRAULIC SYSTEM

  • Fine swing capability (N Am only)

SAFETY AND SECURITY

  • Rotating beacon on cab
  • Signal/warning horn

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology
  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Payload for Material Handlers

    Next generation material handlers take on all kinds of tasks - loading, sorting, stockpiling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation material handlers take on all kinds of tasks - loading, sorting, stockpiling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology

See how MH3032 - Tier 4 / Stage V compares against frequently compared products.

Media Gallery

MH3032 Material Handler

MH3032 Material Handler

MH3032 cab and exterior lights

MH3032 side view

MH3032 operator view from inside the cab

MH3032 moving scrap

MH3032 Material Handler
MH3032 Material Handler
MH3032 cab and exterior lights
MH3032 side view
MH3032 operator view from inside the cab
MH3032 moving scrap

Cat® MH3032 Material Handler | Introduction Video

Cat® MH3032 Material Handler | Introduction Video

360 View
360 View

Check out current offers for the MH3032 - Tier 4 / Stage V

View More Offers