Pull-Down/Hoisting Capacity
Pull-Down Capacity | Up to 15 876 kg (Up to 35,000 lb) Up to 15 876 kg (Up to 35,000 lb) |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat® MD6200 has the smallest shipping envelope of any drill in its class. It can be transported over the road with the mast on, so it can simply roll onto a truck when it’s time to move to another site. Additionally, its compact working envelope allows it to get it into position faster, reducing the time spent accessing drill patterns and moving between holes. Its oversized Cat 336 excavator-style undercarriage provides best-in-class tractive effort and drawbar pull and stands up to the toughest conditions on your site. Designed to drill holes from 127-200 mm (5.0-7.87 in) in diameter, the MD6200 is is optimized for single-pass or multi-pass drilling in both rotary and down-the-hole drilling modes.
Thanks to a compact working envelope, right-sized undercarriage and low center of gravity
Delivered by high-output, rotary top-drive engine and controls that modulate powertrain
With automation technology and fully-integrated Cat electronics architecture
Pull-Down Capacity | Up to 15 876 kg (Up to 35,000 lb) Up to 15 876 kg (Up to 35,000 lb) |
Hole Diameter | 140-200 mm (5.5-7.87 in) 140-200 mm (5.5-7.87 in) |
Engine | Cat© C18 Cat© C18 |
Bit Load | Up to 16 964 kg (37,400 lb) Up to 16 964 kg (37,400 lb) |
U.S. EPA Tier 2 Equivalent - Engine | C18 @ 1,800 rpm C18 @ 1,800 rpm |
U.S. EPA Tier 2 Equivalent - Emissions | U.S. EPA Tier 2 equivalent U.S. EPA Tier 2 equivalent |
U.S. EPA Tier 4 Final - Engine | C18 @ 1,800 rpm C18 @ 1,800 rpm |
U.S. EPA Tier 4 Final - Emissions | U.S. EPA Tier 4 Final U.S. EPA Tier 4 Final |
Compressor - Rotary Drilling | 32.6 cmm (1,150 cfm) @ 8.6 bar (125 psi) 32.6 cmm (1,150 cfm) @ 8.6 bar (125 psi) |
Angle Drilling Available | 30 degrees to 0 degrees in 5-degree increments 30 degrees to 0 degrees in 5-degree increments |
Bit Load (single-Pass) | 37400 lb 16964 kg |
Hoist Speed | 4.3 ft/s 1.32 m/s |
Hole Diameter Range | 140-200 mm (5.5-7.87 in) 140-200 mm (5.5-7.87 in) |
Hole Depth Range - Single-Pass Depth | 36 ft 11 m |
Compressor - DTH Drilling | 29.7 m_/min (1,050 ft_/min) @ 24.1 bar (350 psi) 29.7 m_/min (1,050 ft_/min) @ 24.1 bar (350 psi) |
Pull-DownCapacity | Up to 15 876 kg (Up to 35,000 lb) Up to 15 876 kg (Up to 35,000 lb) |
Hoist Capacity | Up to 11 907 kg (Up to 26,250 lb) Up to 11 907 kg (Up to 26,250 lb) |
Hole Depth Range - Multi-Pass Depth | Down to 47.58 m (Down to 156 ft) Down to 47.58 m (Down to 156 ft) |
U.S. EPA Tier 4 Final - Power Rating (ISO 14396) | 589 hp 439 kW |
U.S. EPA Tier 2 Equivalent - Power Rating (ISO 14396) | 587 hp 438 kW |
DTH Drilling | Includes tool lubrication system Includes tool lubrication system |
Rotary Drilling | Optional tool lubrication system Optional tool lubrication system |
Note | With the compressor's electronic controls plus variable volume control, the operator can adjust air output to reach optimal match of tool, flushing air and ground conditions. Both high and low pressure compressors contain this feature. With the compressor's electronic controls plus variable volume control, the operator can adjust air output to reach optimal match of tool, flushing air and ground conditions. Both high and low pressure compressors contain this feature. |
DTH Drilling - 1050 cfm/350 psi | 29.7 cmm (1,050 cfm) @ 24.1 bar (350 psi) with 113.5 L (30 gal) tool oiler 29.7 cmm (1,050 cfm) @ 24.1 bar (350 psi) with 113.5 L (30 gal) tool oiler |
Rotary Drilling - 1150 cfm/125 psi | 32.6 cmm (1,150 cfm) @ 8.6 bar (125 psi) 32.6 cmm (1,150 cfm) @ 8.6 bar (125 psi) |
Choice (1) | Low pressure 8.6 bar (125 psi) Low pressure 8.6 bar (125 psi) |
Choice (2) | High pressure 24.1 bar (350 psi) High pressure 24.1 bar (350 psi) |
Components (1) | Coolers with easy cleaning access Coolers with easy cleaning access |
Components (2) | All cooler core sections are replaceable All cooler core sections are replaceable |
Components (3) | Functional in ambient temperature of up to 52� C (125� F) Functional in ambient temperature of up to 52� C (125� F) |
Components (4) | Automatic variable speed fan control Automatic variable speed fan control |
Climate Level 1 Standard Fluids and Lubricants (1) | Rated down to -1C (30 F) Rated down to -1C (30 F) |
Climate Level 1 Standard Fluids and Lubricants (2) | Withstands high heat up to 52 C (125 F) Withstands high heat up to 52 C (125 F) |
Climate Level 2 Arctic Fluids and Lubricants, Engine Block and Manifold Heater 120V or 240V | Rated down to -18 C (0 F) Rated down to -18 C (0 F) |
Features (1) | Jacks, mast pivot and deck are welded integrally to mainframe for maximum durability and long life Jacks, mast pivot and deck are welded integrally to mainframe for maximum durability and long life |
Features (2) | Slip resistant surfaces Slip resistant surfaces |
Features (3) | Fuel tank capacity 833 L (220 gal) Fuel tank capacity 833 L (220 gal) |
Components (1) | Three leveling jacks provide leveling on a 7� bench (any orientation) Three leveling jacks provide leveling on a 7� bench (any orientation) |
Components (2) | Heavy duty tow hooks (non-drill end) Heavy duty tow hooks (non-drill end) |
Components (3) | Four (4) lift lugs, for use with cables or chains Four (4) lift lugs, for use with cables or chains |
Choice (1) | Fixed access steps to the cab area Fixed access steps to the cab area |
Choice (2) | Small platform to the cab includes fixed access steps Small platform to the cab includes fixed access steps |
Choice (3) | Platform access to the cab with full length service access walkway includes fixed access steps and self-closing gates Platform access to the cab with full length service access walkway includes fixed access steps and self-closing gates |
Components (1) | Drill pipe thread greaser with remote fill tank that also accommodates disposable grease bucket Drill pipe thread greaser with remote fill tank that also accommodates disposable grease bucket |
Model | Cat® 336 Excavator type Cat® 336 Excavator type |
Carrier Rollers | Three (3) Three (3) |
Triple Grousers (1) | 600 mm (23.6 in); 0.89 bar (12.6 psi) ground pressure 600 mm (23.6 in); 0.89 bar (12.6 psi) ground pressure |
Drawbar Pull | 262 000 Nm (193,241 lbf-ft) 262 000 Nm (193,241 lbf-ft) |
Components (1) | Track chain guards and guides Track chain guards and guides |
Lower rollers | Eight (8) Eight (8) |
Travel Speed - High | 2 mile/h 3.3 km/h |
Travel Speed - Low | 1.3 mile/h 2.1 km/h |
Components (1) | Two (2) main pumps: 85 cc (piston with proportional electronic controls) Two (2) main pumps: 85 cc (piston with proportional electronic controls) |
Components (2) | One (1) auxiliary circuit pump: 45 cc (piston, load sensing) One (1) auxiliary circuit pump: 45 cc (piston, load sensing) |
Components (3) | One (1) fan pump: 45 cc (piston with proportional electronic controls) One (1) fan pump: 45 cc (piston with proportional electronic controls) |
Components (4) | One (1) charge pump: 73.8 cc (gear, fixed displacement) One (1) charge pump: 73.8 cc (gear, fixed displacement) |
Components (5) | Scheduled Oil Sampling (S-O-S SM) ports Scheduled Oil Sampling (S-O-S SM) ports |
High Volume Water Injection - Maximum - Tank Above Deck - Capacity | 200 gal (US) 757 l |
Water Injection - Tank Mounted Below Front Deck - Components | Water flow meter, volume control, tank fill level indicator Water flow meter, volume control, tank fill level indicator |
High Volume Water Injection - Maximum - Tank Below Deck - Capacity | 200 gal (US) 757 l |
Water Injection - Tank Mounted Below Front Deck | 200 gal (US) 757 l |
High Volume Water Injection - Maximum - Tanks Total Capacity | 400 gal (US) 1514 l |
Water Injection plus Dust Collector (1) | 76.5 cmm (2,700 cfm) dust collector; includes standard water injection 76.5 cmm (2,700 cfm) dust collector; includes standard water injection |
Water Injection plus Dust Collector (2) | Self-cleaning filters, dust chute clean-out door Self-cleaning filters, dust chute clean-out door |
Choices (1) | Static dust curtains, four sides boxed enclosed Static dust curtains, four sides boxed enclosed |
Choices (2) | Dust curtain hydraulic lifters raise front and rear dust curtains (option) (recommended with dry dust collector) Dust curtain hydraulic lifters raise front and rear dust curtains (option) (recommended with dry dust collector) |
Choices (3) | Tram off spray system (option) Tram off spray system (option) |
Single-Pass Depth | 36 ft 11 m |
Multi-Pass Depth | Down to 47.58 m (Down to 156 ft) Down to 47.58 m (Down to 156 ft) |
Pulldown - Rated Single Cylinder Pull-Down/Hoist System | Up to 15 876 kg (Up to 35,000 lb) Up to 15 876 kg (Up to 35,000 lb) |
Hoist | Up to 11 907 kg (Up to 26,250 lb) Up to 11 907 kg (Up to 26,250 lb) |
Feature (3) | Tier 4 Final package complete with DEF/Engine Shutdown Control Package Tier 4 Final package complete with DEF/Engine Shutdown Control Package |
Feature (1) | Dual starter motors Dual starter motors |
Feature (2) | Ether starting aid Ether starting aid |
Components (8) | Top sub Top sub |
Components (7) | Drill tool lubricator is included with selection of DTH Compressor Drill tool lubricator is included with selection of DTH Compressor |
Components (1) | Two-piece bushing Two-piece bushing |
Components (2) | Pipe positioner clamps Pipe positioner clamps |
Components (3) | Deck wrench Deck wrench |
Components (4) | Shock sub Shock sub |
Components (5) | Cross over subs Cross over subs |
Components (6) | Pipe wiper seal Pipe wiper seal |
Width cab end* | 13.7 ft 4.18 m |
Width non-cab end | 11.7 ft 3.57 m |
Height mast up | 54.3 ft 16.54 m |
Body Length | 31 ft 9.44 m |
Length mast down | 57.5 ft 17.54 m |
Height mast down | 11.75 ft 3.58 m |
Mast only length | 52.1 ft 15.89 m |
Note | *Contact the factory for width with platform access to cab or service platform walkway. *Contact the factory for width with platform access to cab or service platform walkway. |
9.14 m (30 ft) pipes - Accepts quantity of four (4) - Option 5 | 6 in 152 mm |
9.14 m (30 ft) pipes - Accepts quantity of four (4) - Option 4 | 5.5 in 140 mm |
Components (7) | Drill tool lubricator (optional) Drill tool lubricator (optional) |
Components (1) | One-piece roller deck bushing One-piece roller deck bushing |
Components (2) | Pipe positioner clamps Pipe positioner clamps |
Components (3) | Deck wrench Deck wrench |
Components (4) | Bit sub Bit sub |
Components (5) | Top sub Top sub |
Components (6) | Pipe wiper seal Pipe wiper seal |
Features (1) |
Pipe carousel: Accepts quantity of four (4) 9.14 m (30 ft) pipes Pipe carousel: Accepts quantity of four (4) 9.14 m (30 ft) pipes |
Features (2) | Standard angle drilling package (0 to 30 degrees, in�5-degree�increments) Standard angle drilling package (0 to 30 degrees, in�5-degree�increments) |
Features (4) | Hydraulically actuated, self-indexing pipe carousel accepts pipe diameters up to 152 mm (6 in) Hydraulically actuated, self-indexing pipe carousel accepts pipe diameters up to 152 mm (6 in) |
Features (5) | Drills strings configured for bit changes above deck Drills strings configured for bit changes above deck |
Features (6) | Single cylinder pulldown/hoist system Single cylinder pulldown/hoist system |
Features (7) | Sliding deck wrench assembly Sliding deck wrench assembly |
Features (8) | Configured with roller deck bushing (for low pressure/tricone drilling) Configured with roller deck bushing (for low pressure/tricone drilling) |
Features (9) | Two-piece deck bushing (for high pressure DTH drilling) Two-piece deck bushing (for high pressure DTH drilling) |
Features (10) | Overhead winch with cable and hook plus remote control; variable speed drive with a 1361 kg (3,000 lb) rating Overhead winch with cable and hook plus remote control; variable speed drive with a 1361 kg (3,000 lb) rating |
Features (11) | Variable grip hydraulic break out wrench grip range 101-152 mm (4.0-6 in) Variable grip hydraulic break out wrench grip range 101-152 mm (4.0-6 in) |
Features (12) | Closed circuit camera mounted in mast to view pipe carousel/top drive operation Closed circuit camera mounted in mast to view pipe carousel/top drive operation |
Features (13) | Pipe positioner for angle drilling, multi-pass pipe handling Pipe positioner for angle drilling, multi-pass pipe handling |
Features (14) | Manual pipe catcher: One (1) wire rope, pipe catcher, pipe positioner, optional manual bit basket Manual pipe catcher: One (1) wire rope, pipe catcher, pipe positioner, optional manual bit basket |
Torque - Single Motor | 6166 lb/ft 8360 N·m |
Rotation Speed | 0-150 rpm 0-150 rpm |
Components (1) | Rotary torque control Rotary torque control |
Components (2) | Virtual rotary head travel interlocks Virtual rotary head travel interlocks |
Components (3) | Virtual rotary head travel interlocks Virtual rotary head travel interlocks |
Cab Design |
Falling Object Protective Structure (FOPS) certified cab includes: - Rubber shock-mounts to absorb mechanical vibration - Operator station design that integrates an ergonomic seat, joystick controls with full instrumentation, dual 254 mm (10 in) high-definition color screens and 12 volt power port - Additional display screen for cc cameras; color, high-definition 254 mm (10 in) - Power convertor 24V to 12V - Radio-ready for communication and entertainment stereo - Two swing out doors and Cat keyed locks - Literature holder - Storage area suitable for lunchbox Falling Object Protective Structure (FOPS) certified cab includes: - Rubber shock-mounts to absorb mechanical vibration - Operator station design that integrates an ergonomic seat, joystick controls with full instrumentation, dual 254 mm (10 in) high-definition color screens and 12 volt power port - Additional display screen for cc cameras; color, high-definition 254 mm (10 in) - Power convertor 24V to 12V - Radio-ready for communication and entertainment stereo - Two swing out doors and Cat keyed locks - Literature holder - Storage area suitable for lunchbox |
Cab Packages |
Standard configuration includes a fabric seat, removable floor mat, single pane window glass and driller window guard Premium configuration includes a leather seat with heat and ventilation, heavy duty suspension, dual pane window glass and driller window guard. Standard configuration includes a fabric seat, removable floor mat, single pane window glass and driller window guard Premium configuration includes a leather seat with heat and ventilation, heavy duty suspension, dual pane window glass and driller window guard. |
Seating |
- Swivel seat is fully ergonomic, with tilt (5° adjustment), lumbar support, and fore/aft seat adjustment 80 mm (3.1 in) - Seat locks and has two point retractable, 76 mm (3 in) seat belt - Swivel seat is fully ergonomic, with tilt (5° adjustment), lumbar support, and fore/aft seat adjustment 80 mm (3.1 in) - Seat locks and has two point retractable, 76 mm (3 in) seat belt |
Windows |
- Large windows on the front, rear and right cab side; full length drill window with guard - Window shades (option) - Windshield wiper with a common washer tank - Manometer Pressure Gauge (option) - Large windows on the front, rear and right cab side; full length drill window with guard - Window shades (option) - Windshield wiper with a common washer tank - Manometer Pressure Gauge (option) |
Lighting |
- LED interior lights, backlit joysticks and keypads - Flood lights for the drill perimeter; area spotlights - Mast beacon and tram flashing strobe light (option) - LED interior lights, backlit joysticks and keypads - Flood lights for the drill perimeter; area spotlights - Mast beacon and tram flashing strobe light (option) |
HVAC |
- Floor heating vent - Filter access from deck, 500 hour service interval - Defogging HVAC vents on main window - Floor heating vent - Filter access from deck, 500 hour service interval - Defogging HVAC vents on main window |
Cameras | - Three (3) CC cameras (front, right and left sides) provide 360° visibility from operators seat; camera on the mast to view pipe carousel/top drive operation - Three (3) CC cameras (front, right and left sides) provide 360° visibility from operators seat; camera on the mast to view pipe carousel/top drive operation |
Components (1) | Electric controls for drilling, tramming, leveling plus auxiliary functions Electric controls for drilling, tramming, leveling plus auxiliary functions |
Components (2) | Rotary torque control Rotary torque control |
Components (3) | Virtual rotary head travel stops Virtual rotary head travel stops |
Components (4) | Pipe positioner engaged/disengaged indicator Pipe positioner engaged/disengaged indicator |
Components (5) | Drill depth meter Drill depth meter |
Components (6) | Drill performance and display system Drill performance and display system |
Components (7) | Delayed engine shut down Delayed engine shut down |
Components (8) | Filter indicators for hydraulic, fuel, compressor and engine Filter indicators for hydraulic, fuel, compressor and engine |
Components (9) | Jack pressure sensors Jack pressure sensors |
Components (10) | Data logging of machine health with warnings and fault code records with export capability Data logging of machine health with warnings and fault code records with export capability |
Components (11) | Dust suppression control Dust suppression control |
Components (12) | Mast lock indicator Mast lock indicator |
Components (13) | ECM proportional fan speed control system ECM proportional fan speed control system |
Components (14) | Tram interlock, machine stability limits Tram interlock, machine stability limits |
Components (15) | Tram interlock, pipe in hole Tram interlock, pipe in hole |
Components (16) | Tram interlock, mast up and locked or down and parked Tram interlock, mast up and locked or down and parked |
Components (17) | Tram interlock, jacks retracted Tram interlock, jacks retracted |
Components (18) | Tram interlock, winch parked Tram interlock, winch parked |
Components (19) | Cab environment controls (AC, heat, fan speeds) Cab environment controls (AC, heat, fan speeds) |
Components (20) | Pre wired for Terrain and Autonomous Operation Pre wired for Terrain and Autonomous Operation |
Type (1) | Autonomous ready Autonomous ready |
Components (1) | Drill depth meter Drill depth meter |
Components (2) |
Drill Assist Automated Functionality (onboard technology): - Auto Level (with auto retract jacks) - Auto Mast (raise, lower and lock into place) - Auto Dril (single pass) Drill Assist Automated Functionality (onboard technology): - Auto Level (with auto retract jacks) - Auto Mast (raise, lower and lock into place) - Auto Dril (single pass) |
Components (3) | Cat Terrain ready Cat Terrain ready |
Components (4) | Product Link™ Elite Product Link™ Elite |
Feature (1) | Approach angle of 15-degrees facilitates loading and unloading on a lowboy Approach angle of 15-degrees facilitates loading and unloading on a lowboy |
Components (1) | Seven (7) emergency stop buttons Seven (7) emergency stop buttons |
Components (2) | Hinged window guard over the full length of the front drill window Hinged window guard over the full length of the front drill window |
Components (3) | Conditional safety interlocks Conditional safety interlocks |
Components (4) | Self-closing gates Self-closing gates |
Components (5) | Electric horn activated by push button in the cab Electric horn activated by push button in the cab |
Components (6) | Automatic, audible tram alarm Automatic, audible tram alarm |
Components (7) | Battery disconnect and starter switches can be locked out Battery disconnect and starter switches can be locked out |
Components (8) | Air hose retention devices Air hose retention devices |
Components (9) | Slip resistant platform surfaces Slip resistant platform surfaces |
Components (10) | Machine lifting provisions Machine lifting provisions |
Components (11) | FOPS Certified Operator Cab FOPS Certified Operator Cab |
Package (1) | Basic Package: Centralized manual lubrication for all pivot points, gravity fill for fuel and water Basic Package: Centralized manual lubrication for all pivot points, gravity fill for fuel and water |
Package (2) | Standard Package: Automated lubrication system, fast fill for fuel and water (option) Standard Package: Automated lubrication system, fast fill for fuel and water (option) |
Package (3) | Premium Package: Automated lubrication system, fast fill fuel and water, service center for lubricant drain and fill plus blowdown hose (option) Premium Package: Automated lubrication system, fast fill fuel and water, service center for lubricant drain and fill plus blowdown hose (option) |
Working Weight Range | 40 823 - 45 359 kg (90,000 - 100,000 lb) 40 823 - 45 359 kg (90,000 - 100,000 lb) |
Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.
MD6200 Rotary Blasthole Drill Optional Arrangement
MD6200 Rotary Blasthole Drill Deluxe Arrangement
MD6200 Rotary Blasthole Drill Quarry Work
MD6200 Rotary Drill with Mast Down
MD6200 Rotary Blasthole Drill
MD6200 Rotary Blasthole Drill
MD6200 Rotary Blasthole Drill
MD6200 Walkaround Video - General Overview
MD6200 Rotary Drill Technology
Drill Tools Overview
MD6200 Walkaround Video - Powertrain, Compressor and Cooling System
Cat® MD6200 Rotary Drill Overview
MD6200 Walkaround Video: Cab and Operator Station
MD6200 Rotary Drill Transportability
MD6200 Walkaround Video: Pipe Handling - Tricone BIts and DTH Hammers
MD6200 Walkaround Video: 100% Cat Components
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.
Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.
Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.
Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.
Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.
Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.
Effective mining starts with accurate drilling. That means drilling every hole precisely to plan, at the proper angle and the correct depth. Cat® MineStar™ Terrain for drilling provides precision guidance that helps operators complete patterns accurately and productively. It pays other dividends, as well, by improving safety, reducing costs and recording data about drilled stratification to aid in planning blasts and improving fragmentation. And it works with all brands of drills and communicates seamlessly with MineStar and other mine management systems.
Effective mining starts with accurate drilling. That means drilling every hole precisely to plan, at the proper angle and the correct depth. Cat® MineStar™ Terrain for drilling provides precision guidance that helps operators complete patterns accurately and productively. It pays other dividends, as well, by improving safety, reducing costs and recording data about drilled stratification to aid in planning blasts and improving fragmentation. And it works with all brands of drills and communicates seamlessly with MineStar and other mine management systems.