725

Three Axle Articulated Trucks 725

Request A Price Find Dealer

Key Specs

Engine Model
Cat C9.3
Cat C9.3
Rated Payload
26.5 ton (US)
24 t
Heaped (SAE 2:1)
19.6 yd³
15 m³

Overview

Making the Best Better

The Cat® 725 features a world-class cab design, re-engineered using global operator feedback to advance comfort and ease of operation. Enhancements include new controls, transmission-protection features, hoist-assist system, advanced automatic traction control system, automatic retarder control, stability-assist machine rollover warning system, and a fuel saving ECO mode.

Benefits

UP TO 50% LESS OPERATOR INPUT

A uniquely combined hoist and transmission lever allows for easy operation which suits a wide range of operator experience

IMPROVED OPERATOR COMFORT

Quieter, more spacious cab with improved visibility helps operators work more productively throughout the day

IMPROVED PERFORMANCE

Increased productivity, improved acceleration and speed performance increase on grades lead to improved performance

Product Specifications for 725

Engine Model Cat C9.3 Cat C9.3
Bore 4.5 in 115 mm
Stroke 45.2 in 1149 mm
Displacement 567.5 in³ 9.3 l
Peak Engine Torque Gross (SAE J1995) 1275 ft·lbf 1729 N·m
Gross Power - SAE J1995:2014 342 hp 255 kW
Net Power - ISO 14396 338 hp 252 kW
Engine Model - U.S. EPA Tier 4 Final/EU Stage IV Cat® C9.3 Cat® C9.3
No Engine De-rating Below 3000 ft 914 m
Peak Engine Torque Net (SAE J1349) 1263 ft·lbf 1712 N·m
Net Power - SAE J1349:2011 334 hp 249 kW
Peak Engine Torque Speed 1200 r/min 1200 r/min
Note (1) The power ratings apply at rated speed of 1,700 rpm when tested under the conditions for the specified standard. The power ratings apply at rated speed of 1,700 rpm when tested under the conditions for the specified standard.
Emissions The reference to Tier 4 Final/Stage IV includes U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 (Tier 4 Final), as well as Korea Tier 4 Final emission standards. The reference to Tier 4 Final/Stage IV includes U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 (Tier 4 Final), as well as Korea Tier 4 Final emission standards.
Note (3) Net power when the fan is at maximum speed is 249 kW (334 hp) per the SAE reference conditions. Net power when the fan is at maximum speed is 249 kW (334 hp) per the SAE reference conditions.
Note (2) The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler and fan at minimum speed. The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler and fan at minimum speed.
Note (4) DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1. ISO 22241-1 requirements are met by many brands of DEF, including those that carry the AdBlue or API certifications. DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1. ISO 22241-1 requirements are met by many brands of DEF, including those that carry the AdBlue or API certifications.
Rated Payload 26.5 ton (US) 24 t
Heaped (SAE 2:1) 19.6 yd³ 15 m³
Struck 14.4 yd³ 11 m³
Tailgate Heaped SAE 2:1 20.4 yd³ 15.6 m³
Tailgate Struck 14.5 yd³ 11.1 m³
Forward - 1 5 mT/hr 8.1 km/h
Forward - 2 9.4 mT/hr 15.2 km/h
Forward - 3 14.4 mT/hr 23.2 km/h
Forward - 4 22.1 mT/hr 35.5 km/h
Forward - 5 30.7 mT/hr 49.4 km/h
Forward - 6 36.3 mT/hr 58.4 km/h
Reverse - 1 5.5 mT/hr 8.9 km/h
Interior Cab 69 dB(A) 69 dB(A)
Note (1) The declared dynamic operator sound pressure level is 69±2 dB(A) when "ISO 6396:2008" is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the maximum cooling fans speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained. The declared dynamic operator sound pressure level is 69±2 dB(A) when "ISO 6396:2008" is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the maximum cooling fans speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained.
Note (2) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments.
Total - Loaded 103886 lb 47122 kg
Rear Axle - Rated Load 23699 lb 10750 kg
Total - Empty 50975 lb 23122 kg
Total - Rated Load 52910 lb 24000 kg
Center Axle - Loaded 33944 lb 15397 kg
Front Axle - Rated Load 5511 lb 2500 kg
Center Axle - Rated Load 23699 lb 10750 kg
Center Axle - Empty 10242 lb 4646 kg
Rear Axle - Loaded 33457 lb 15176 kg
Front Axle - Loaded 36484 lb 16549 kg
Rear Axle - Empty 9757 lb 4426 kg
Front Axle - Empty 30974 lb 14050 kg
Side Plates 0.43 in 11 mm
Front Plate 0.28 in 7 mm
Base Plate 0.51 in 13 mm
Fuel Tank 91 gal (US) 412 l
Cooling System 18 gal (US) 83 l
Hydraulic System 29.1 gal (US) 110 l
Engine Crankcase 8 gal (US) 38 l
Transmission 10 gal (US) 47 l
Final Drives/Differential 33 gal (US) 125 l
Output Transfer Gear Box 5 gal (US) 24 l
DEF Tank 4 gal (US) 20 l
Steering/Hoist Hydraulic System 24 gal (US) 110 l
Final Drive - Each 1.6 gal (US) 7.5 l
Raise Time 10 s 10 s
Lower Time 8 s 8 s
Lock to Lock 4.75 seconds @ 60 rpm 4.75 seconds @ 60 rpm
Brakes ISO 3450 – 2011 ISO 3450 – 2011
Cab - FOPS ISO 3449 Level II – 2008 ISO 3449 Level II – 2008
Cab - ROPS ISO 3471 – 2008 ISO 3471 – 2008
Steering ISO 5010 – 2007 ISO 5010 – 2007
Type High strength Brinell HB450 wear resistant steel High strength Brinell HB450 wear resistant steel
Turning Dimensions - Inside Radius 153 in 3879 mm
Turning Dimensions - Aisle Width 210 in 5332 mm
Turning Dimensions - SAE Turning Radius 294 in 7470 mm
Turning Dimensions - Clearance Radius 318 in 8075 mm
Turning Dimensions - Steer Angle - Left/Right 45° 45°
Note Dimensions are for machines equipped with 23.5R25 tires. Dimensions are for machines equipped with 23.5R25 tires.
Wheel Loader: 950M - Passes 5 5
Wheel Loader: 962M - Passes 4-5 4-5
Wheel Loaders: 966M/966M XE - Passes 4 4
Hydraulic Excavators: 336F/336F XE - Passes 5-6 5-6
Wheel Loaders: 972M/972M XE - Passes 3-4 3-4
Hydraulic Excavators: 349F/349F XE - Passes 4-5 4-5

725 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Air conditioning with R134A refrigerant
  • Machine operation monitoring system includes:
    – Action lamp
    – Engine oil pressure
    – Primary steering system
    – Left and right turn signal
    – High beam
    – Coolant temperature
    – Tachometer
    – Parking brake
    – Fuel level
    – Transmission oil temperature
    – Brake system
    – Transmission hold
    – Hoist control
    – Hydraulic system
    – Charging system
    – Retarder
    – Transmission fault
    – Traction control system
    – Check engine lamp
  • Windows opening both sides, tinted
  • Storage:
    – Cup holder
    – Flask receptacle
    – Under seat storage
    – Door pocket
    – Behind operator seat storage
    – Coat hook
  • Glass windows:
    – Front, laminated and tinted
    – Sides and rear, toughened and tinted
  • Seats:
    – Operator: fully adjustable, air suspension
    – Trainer: padded with lap belt
  • Tilt and telescopic steering wheel
  • Retractable belt: Operator seat and second seat
  • Adjustable air vents
  • Heater and defroster with four-speed fan
  • Sun visor
  • Touchscreen display incorporating the rearview camera video feed
  • Windshield wiper and washer, two speed, intermittent (front)
  • Combined gear selection and hoist control lever
  • Windshield wiper and washer, two speed (rear)
  • Liquid Crystal Display (LCD):
    – Alert indicator
    – Selected gear and direction
    – Speed or auto shift
    – Review Operation and Maintenance Manual (OMM)
    – Primary steering failure warning
    – Seat belt warning
    – Secondary steering failure warning
    – Diesel Particulate Filter (DPF) regeneration filter
    – Machine Security System (MSS) ready
    – Secondary steering energy source engaged
    – Hour meter
    – Retarder active
  • Secondary steering – electro hydraulic
  • Mirrors: extensive arrangement for improved visibility

CAT TECHNOLOGIES

  • Product Link
  • Cat Detect with Stability Assist

ELECTRICAL AND LIGHTING

  • Electrical system: 24-volt, 5A 24- to 12-volt converter
  • Lighting systems:
    – Cab interior
    – Two head lamps
    – Two width marker
    – Two reversing
    – Work light/cab access light
    – Two stop/tail lights
    – Front and rear direction indicators
  • Main disconnect switch
  • Horn
  • Batteries (two) maintenance free
  • Remote starting receptacle (cables not included)

POWER TRAIN

  • Differentials: standard with automatic clutched inter- and cross-axle differential locks
  • Cat Clean Emission Module (CEM) and exhaust aftertreatment package
  • Cat C9.3 engine
  • Three axle, six-wheel drive
  • Retarder: engine compression brake
  • Dual circuit oil immersed, enclosed brakes – all wheels
  • Auto shift six-speed forward and single speed reverse transmission

SAFETY

  • Reverse alarm
  • Rearview camera
  • ROPS/FOPS cab

GUARDS

  • Front dump body spill guard, integral part of fabricated body
  • Crankcase
  • Axle
  • Rear window
  • Radiator

OTHER STANDARD EQUIPMENT

  • Vandalism protection: lockable caps
  • Mud flaps: wheel arch and body mounted with transportation tiebacks
  • Sound suppression (only standard in Europe)
  • S·O·S sampling valves
  • Tires, six 23.5R25

725 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPTIONAL EQUIPMENT

  • Cold weather coolant –51° C (–60° F)
  • Infrared glass – high ambient cab
  • Auto lube installation for automatic greasing of bearings
  • Cold weather start attachment
  • Bare chassis (no body) standard wheel base
  • Roof mounted High Intensity Discharge (HID) work lights
  • Product Link Elite: PLE641 (cellular). Product Link is optional.
  • Heated/cooled seat
  • Exhaust heated body
  • Fuel additive – anti-waxing
  • Flashing LED beacon
  • Body liners
  • Ether start
  • Four-point seat belt
  • Machine Security System (MSS)
  • Cat Production Measurement payload monitoring system
  • Sound suppression (only standard in Europe)
  • Fast fuel fill
  • Wheel chocks
  • Engine block heater
  • Heated rearview motorized mirrors
  • Window blinds
  • Bluetooth radio stereo system
  • Scissor tailgate

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Stability Assist for Articulated Trucks

    Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in machine safety and uptime.

1 - 8 of 9 Items items
Previous Next

Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in machine safety and uptime.

Explore Technology
  • Driver Safety System (DSS)

    Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

1 - 8 of 9 Items items
Previous Next

Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Payload for Articulated Trucks

    Cat® Production Measurement provides real-time payload weighing to help operators optimize hauling potential and maximize productivity. Automated tracking helps site managers monitor material movement and efficiency metrics to manage production, improve jobsite efficiency, and lower costs.

1 - 8 of 9 Items items
Previous Next

Cat® Production Measurement provides real-time payload weighing to help operators optimize hauling potential and maximize productivity. Automated tracking helps site managers monitor material movement and efficiency metrics to manage production, improve jobsite efficiency, and lower costs.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 725 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Product Brochures and More Are Ready to Download!

Media Gallery

725 Standard MRG

725 Three Axle Articulated Truck

725 Three Axle Articulated Truck

725 Three Axle Articulated Truck

725 Three Axle Articulated Truck

725 Standard MRG
725 Three Axle Articulated Truck
725 Three Axle Articulated Truck
725 Three Axle Articulated Truck
725 Three Axle Articulated Truck

Cat® 725 Articulated Truck | Introduction Video

Cat® 725 Articulated Truck | Introduction Video

360 View
360 View
360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 725

Start 725 Tour
close