Rotors

Rotors System K 1.2 m Milling Drum (18 mm spacing)

Request A Price Find Dealer

Key Specs

Milling Width
48 in
1225 mm
Tool Spacing
0.7 in
18 mm
Drum Diameter at Tips
36.2 in
920 mm

Overview

The System K course milling rotor with 18 mm bit spacing is designed for surface removal or complete removal of road surfaces with a rougher finish at depths up to 330 mm (13 in). A durable, high-performance design with efficient material flow and an excellent cutting pattern maximizes milling production.

Product Specifications for System K 1.2 m Milling Drum (18 mm spacing)

Milling Width 48 in 1225 mm
Tool Spacing 0.7 in 18 mm
Drum Diameter at Tips 36.2 in 920 mm
Milling Depth (max) 13 in 330 mm
Number of Bits 92 92
PN# of Rotor Gp with Coolant and Tools (Factory Installed) 567-0895 567-0895
PN# of Rotor Gp with Bits (Field installed) 567-0940 567-0940

See how System K 1.2 m Milling Drum (18 mm spacing) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Rotors

Rotors

Rotors

Rotors
Rotors
Rotors

System K Rotor Spacings and Applications

System K Rotor Design Features

System K Rotor Toolholder Design

Carbide Cutter Bits for Milling and Reclamation

Diamond Bits for Milling

System K Rotor Spacings and Applications
System K Rotor Design Features
System K Rotor Toolholder Design
Carbide Cutter Bits for Milling and Reclamation
Diamond Bits for Milling