Studio Shot

Mulch Buckets 0.76 m3 (1.0 yd3) Mulch Bucket

Request A Price Click for Price

Key Specs

Width
56.3 in
1431 mm
Capacity
1 yd³
0.76 m³
Weight
826.7 lb
375 kg

Overview

For metering the loading of mulch into pickup trucks and small spaces.

Product Specifications for 0.76 m3 (1.0 yd3) Mulch Bucket

Width 56.3 in 1431 mm
Capacity 1 yd³ 0.76 m³
Weight 826.7 lb 375 kg
Height 31.9 in 811 mm
Length 48.4 in 1229 mm
Base Edge Thickness 0.6 in 16 mm
Cutting Edge Thickness 0.5 in 12.7 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mulch Bucket Attachment

Cat® Mulch Bucket Features and Benefits

Cat® Mulch Bucket Attachment
Cat® Mulch Bucket Features and Benefits