Studio Shot

Couplers - Backhoe Rear 415-444 Backhoe Loaders Hydraulic

Request A Price Click for Price

Key Specs

Weight
200.6 lb
91 kg
Width
14.1 in
359 mm
Length
24.2 in
615 mm

Overview

Increase machine versatility and improve overall production.

Product Specifications for 415-444 Backhoe Loaders Hydraulic

Weight 200.6 lb 91 kg
Width 14.1 in 359 mm
Length 24.2 in 615 mm
Overall Height 10.9 in 276 mm
Pin Diameter 45/50 mm (1.8/2 in) 45/50 mm (1.8/2 in)
Machine Class 450 Backhoe Loaders 450 Backhoe Loaders
Interface Type Pin On Pin On
Required Hydraulics Dedicated Factory Installed Dedicated Factory Installed

See how 415-444 Backhoe Loaders Hydraulic compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View