Studio Shot

Compaction Wheels 610 mm (24 in) 415-444 Pin On

Request A Price Click for Price

Key Specs

Compaction Width
22 in
559 mm
Number of Wheels
3
3
Machine Class
415-444 Backhoe Loaders
415-444 Backhoe Loaders

Overview

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Product Specifications for 610 mm (24 in) 415-444 Pin On

Compaction Width 22 in 559 mm
Number of Wheels 3 3
Machine Class 415-444 Backhoe Loaders 415-444 Backhoe Loaders
Number of Pads 27 27
Weight 1179.5 lb 535 kg
Overall Length 39 in 991 mm
Overall Height 43.7 in 1110 mm
Overall Width 22 in 559 mm
Interface Type Pin On Pin On

See how 610 mm (24 in) 415-444 Pin On compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Compacting heavy clay with Cat® Compaction Wheel
Using backfill plate on Cat® Compaction Wheel to smooth trench bottom