7.5m3 (9.8 yds3) for R1700 & R1700 XE

Dump Bucket 7.5m3 (9.8 yds3) for R1700 & R1700 XE

7.5m3 (9.8 yds3) for R1700 & R1700 XE

Request A Price Click for Price

Key Specs

Bucket Group Part Number
467-1830
467-1830
Machine Model
R1700 and R1700 XE
R1700 and R1700 XE
Ground Engaging Tool (GET) System
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock
Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock

Overview

THE RIGHT TOOL FOR THE JOB

The Cat®underground loader buckets have the same strength and toughness you would expect of any Cat product. They are designed for optimal loadability and structural reliability to help lower your cost-per-ton.

Benefits

Optimized Bucket Design

Aggressive Cat bucket designs deliver unmatched productivity in the most demanding applications.

Higher Durability

Bucket materials, design and fabrication are specially made for the demanding underground environment and abrasive materials
to be moved.

Mutiple Cat G.E.T Available

Multiple Cat Ground Engaging Tools and attachments available with this bucket.

Product Specifications for 7.5m3 (9.8 yds3) for R1700 & R1700 XE

Bucket Group Part Number 467-1830 467-1830
Machine Model R1700 and R1700 XE R1700 and R1700 XE
Ground Engaging Tool (GET) System Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock Modular Weld-on (MWO), Bolt-on Half Arrow (BOHA), Durilock
Bucket Capacity 9.8 yd³ 7.5 m³
Bucket Width over Cutting Edge without GET 128 in 3244 mm
Weight - Base Bucket 8860 lb 4019 kg
Weight - Bucket with MWO GET 13827 lb 6272 kg
Weight - Bucket with BOHA GET 14293 lb 6483 kg
Weight - Bucket with Durilock D50S GET 14559 lb 6604 kg

See how 7.5m3 (9.8 yds3) for R1700 & R1700 XE compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Cat Dump Bucket

Cat Dump Bucket
Cat R1700 with Dump Bucket
Cat R1700 with Dump Bucket 2

Check out current offers for the 7.5m3 (9.8 yds3) for R1700 & R1700 XE

View More Offers