Studio Shot

Light Material Buckets 2185 mm (86 in), Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
86 in
2185 mm
Capacity
1.1 yd³
0.84 m³
Weight
747 lb
339 kg

Overview

High volume bucket designed for handling light material like snow, grain, fertilizer, or mulch.

Product Specifications for 2185 mm (86 in), Bolt-On Cutting Edge

Width 86 in 2185 mm
Capacity 1.1 yd³ 0.84 m³
Weight 747 lb 339 kg
Height 29.3 in 744 mm
Length 38.6 in 981 mm
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.6 in 16 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 2185 mm (86 in), Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View