Photos

Coal U-Blades 14.8 m³ (19.4 yd³)

Request A Price Find Dealer

Key Specs

Width
193 in
4902 mm
Wing Angle
30 °
30 °
Height
70 in
1767 mm

Overview

Cat Coal U-blades are production oriented: move as much coal as efficiently as possible. The sidebars are vertical through half their length, and angled above for penetration into coal piles without excessive drag or weight. Stainless steel liners are available on some blades to resist corrosion of acidic coal. Optional center push-plates are available for tandem pushing of another dozer.

Product Specifications for 14.8 m³ (19.4 yd³)

Width 193 in 4902 mm
Wing Angle 30 ° 30 °
Height 70 in 1767 mm
Weight 5335 lb 2420 kg
Capacity 19.4 yd³ 14.8 m³

See how 14.8 m³ (19.4 yd³) compares against frequently compared products.

Media Gallery

Photos

Photos
Photos