Studio Shot

Bale Spears 890 mm (35 in), Dual Tine

Request A Price Click for Price

Key Specs

Overall Width
55.4 in
1407 mm
Overall Height
51.8 in
1315 mm
Capacity
3007.1 lb
1364 kg

Overview

Cat® Bale Spears are ideal for hay bales, both round and square as well as other baled material in agriculture applications.

Product Specifications for 890 mm (35 in), Dual Tine

Overall Width 55.4 in 1407 mm
Overall Height 51.8 in 1315 mm
Capacity 3007.1 lb 1364 kg
Usable Tine Length 35 in 890 mm
Overall Depth 43.3 in 1100 mm
Weight 260.1 lb 118 kg
Tine Spacing 28.3 in 720 mm

See how 890 mm (35 in), Dual Tine compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat® Bale Spear in Action

Cat® Bale Spear in use on a Cat 304.5E2

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Bale Spear in Action
Cat® Bale Spear in use on a Cat 304.5E2

Cat® Bale Spear at Work

Cat® Bale Handling Solutions Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Bale Spear at Work
Cat® Bale Handling Solutions Overview
An Attachment for Every Job - Cat® Work Tool Attachments

360 View

Check out current offers for the 890 mm (35 in), Dual Tine

View More Offers