Interface Type | CW20S/30S/40S CW20S/30S/40S |
Weight | 455.3 lb 206.5 kg |
Overall Width | 24 in 610 mm |
Overall Length | 28.6 in 726 mm |
Overall Height | 15.3 in 389 mm |
Mounting Bracket Size | Extra Large Extra Large |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Interface Type | CW20S/30S/40S CW20S/30S/40S |
Weight | 455.3 lb 206.5 kg |
Overall Width | 24 in 610 mm |
Overall Length | 28.6 in 726 mm |
Overall Height | 15.3 in 389 mm |
Mounting Bracket Size | Extra Large Extra Large |