Studio Shot

Spill Guards Spill Guard

Request A Price Click for Price

Key Specs

Overall Width
115 in
2909 mm
Overall Height
27 in
675 mm
Overall Length
58 in
1475 mm

Overview

Quickly increase bucket capacity for light materials.

Product Specifications for Spill Guard

Overall Width 115 in 2909 mm
Overall Height 27 in 675 mm
Overall Length 58 in 1475 mm
Weight 258 lb 117 kg

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View