If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Our Dynamic Gas Blending (DGB) technology offers a methane and gas genset giving you the flexibility to use gas when it’s available and diesel fuel when it’s not. An installed package that offers cost savings of up to $100/eMWh. If you’re looking for prime power that offers cost effectiveness, efficiency and choice, read on!
Allowing up to 70% diesel substitution whilst maintaining high performance and safe operation, DGB technology is also available as a retrofit option and comes equipped with the Caterpillar warranty, and backed by the global Cat dealer network.
The benefits are clear:
And it doesn’t end there…
3516B Series DGB generator set models and associated DGB retrofit kits are not suitable for use in EPA regulated territories.
The 3516B DGB generator sets are made to match your continuous and prime applications. Producing reliable power from 1750 to 2275 kVA at 50 Hz, each generator set has been designed to meet ISO 8528-5 transient response requirements and accepts 100 percent rated load in one step. Our 3516B DGB generator sets have been developed for low fuel consumption.
Only Caterpillar can deliver the unmatched performance, convenience, and peace of mind supplied by Cat® Dynamic Gas Blending™ (DGB™) technology. Tune in to hear Caterpillar expert Dr. Graeme Mawhinney discuss how DGB can help protect your engine while delivering significant fuel savings.