DYNAMIC GAS BLENDING
DYNAMIC GAS BLENDING

Dynamic Gas Blending™ (DGB™) Generator Sets 

RUN ON ALL DIESEL OR SUBSTITUTE UP TO 70% DIESEL WITH NATURAL GAS.

of

Save fuel while maintaining diesel power and transient performance. Only Caterpillar can deliver the unmatched flexibility, performance, convenience, and peace of mind supplied by Cat® Dynamic Gas Blending™ (DGB™) technology in a factory-installed package that offers a payback in as little as a few weeks.

DGB technology gives you a methane and diesel genset with the flexibility to handle variations in fuel quality and engine operating conditions – use gas when it’s available and diesel when it’s not. 

 

A DUAL-FUEL SOLUTION

Your DGB generator set automatically adjusts to fuel quality changes, eliminating the need for field calibration. DGB ensures maximum substitution over the widest load range in the industry, so you enjoy the same service intervals and component longevity while maintaining diesel generator set power and transient response performance. Our Custom Power Solutions team will design a fuel-blending system to meet your specific needs. 

Benefits of Cat DGB Generator Sets and Power Solutions

  • Lower operating costs, using gas in place of fuel oil where available
  • Reduced commissioning times facilitated by single-point interface for engine, generator, and DGB functions
  • Maintain existing service intervals and component life, eliminating extra servicing costs
  • Meets and, in some instances, exceeds emissions certification requirements for diesel products
  • Ability to accept a range of gas quality; system automatically adjusts to fuel quality changes, eliminating the need for field calibration
of

SAFETY FEATURES BUILT INTO INTEGRATED CONTROLS

  • E-stop push-button on instrument panel
  • Optional air shut-off and explosion relief valves
  • Configurable alarm and shutdown features
  • Extra alarm switches available for customer-supplied inputs
  • Flame arrestors

EMCP 4.4 CONTROL PANEL 

  • Remote monitoring capabilities and single-point interface for the engine, generator, and DGB functions
  • Generator-to-generator paralleling capability
  • Load monitoring and load sharing

FEATURES AND SPECIFICATIONS 

  • CE certification
  • Control Systems – optional engine and alternator protection alarms/shutdowns and remote monitoring packages
  • Switchgear
  • Alternator – medium voltage output, IP4X, IP5X
  • Residential and critical grade exhaust silencer systems
  • Starting System – upgraded batteries and chargers. Air starter motor with controls
  • Factory acceptance and witness testing
  • Site commissioning services

Contact Your Dealer

 

CAT® DYNAMIC GAS BLENDING ENGINE UPGRADE KIT

Upgrade your existing diesel engine to get the most from fuel combustion. Dynamic Gas Blending continuously modulates gas substitution under all transient loading to optimize fuel savings.

 

Download pdf
DGB upgrade kit
DGB upgrade kit

Cat 3516B Genset with DGB, 50 Hz, optimized for Low Fuel consumption or low emissions

2000 kVA (1600 ekW) Prime
1750 kVA (1400 ekW) Continuous

View spec sheet
spec sheet
spec sheet

Cat 3516B Genset with DGB, 50 Hz, optimized for Low Fuel consumption

2275 kVA (1820 ekW) Prime
2000 kVA (1600 ekW) Continuous

View spec sheet
spec sheet
spec sheet

Cat 3516B Genset with DGB, 60 Hz, optimized for Low Fuel consumption

1825 ekW (2281 kVA) Prime
1640 ekW (2050 kVA) Continuous

View spec sheet
spec sheet
spec sheet

the dynamic solution

Save fuel while maintaining diesel power and transient performance. Run your engines on a wide variety of fuels, from associated gas to gasified LNG. 

Discover Solutions
dynamic gas blending
dynamic gas blending

DGB SAVES ENERGY COMPANY $700,000 IN 11 MONTHS

If you could save big on fuel costs and meet emissions standards by switching to a flexible fuel solution, would you do it?

READ THE FULL STORY
testimonial
testimonial

Product Support

From maintenance and parts to financing and training, we’re committed to help you control and manage costs, manage risk, and safeguard your operation. 

view product support page
Product Support
Product Support

electric power

Caterpillar offers the industry’s widest range of electric power products. The Caterpillar Electric Power team will work directly with you for the life of your power system – from configuration to installation to operation.

view electric power page
electric power
electric power

Electric Power Products

Any size or shape. In any regulatory environment. When you need power, Caterpillar is equal to the challenge. Our generators are used in a variety of applications.

View Electric Power Products
Electric Power Products
Electric Power Products

GET THE GENUINE CAT PARTS YOU NEED

Check out the new parts.cat.com for 24/7 access to the Cat parts, tools, and materials you need to get the job done – as well as videos, reference material, specs, and more.

Shop Now
GET THE GENUINE CAT PARTS YOU NEED
GET THE GENUINE CAT PARTS YOU NEED