If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Our team of experts are here to help you design a solution for your application, and no application is too challenging. From solution design to complex integration, installation and commissioning, not to mention user interface and control systems, accommodation of high voltage and extreme ambient conditions – we have what you need. Talk to your dealer today about your unique power requirements.
Below are some of our more popular power solutions.
Caterpillar manufactures and designs enclosures specifically for your Cat® generator set, accommodating ambient conditions, space constraints, and noise considerations to 65dBA @1m. From standard ISO containers to acoustic enclosures and oversized structures, our experienced Caterpillar engineers will work with you to design and tailor a packaging solution to match your exact specifications.
Caterpillar offers a complete solution for the control and monitoring of generators and associated switchgear in applications where complex control philosophies are employed. When purchased as a complete generator set package, Caterpillar engineers can fully integrate the generator controllers, switchboard, and PLC into one seamless modular design. You can even witness test the complete integrated package in the factory.
Our comprehensive range of control and load management options include:
Let us bring our experience and expertise in custom solutions to your application. We provide generator sets producing up to 13,800 volts of electricity, easily integrated with your existing system.
Our ancillary products are designed specifically to work with your Cat generator set. Our systems engineers will size and select everything you need based on your project and site operating conditions.
We can design a generator set cooling system to operate from -40°C to +55°C, using a variety of additional options designed specifically for the conditions. The range includes:
In addition to our range of baseframe-mounted engine-driven radiators, we also offer a comprehensive range of integrated baseframe-mounted heat exchanger packages, which can be used in conjunction with a choice of secondary cooling systems.