3516 LRC Diesel Engines - Lesser Regulated & Non-Regulated

Industrial Diesel Power Units 3516C Industrial Power Unit

Request A Price Find Dealer

Key Specs

Maximum Power
2100 hp
1566 kW
Emissions
U.S. EPA Tier 2 Nonroad equivalent emission standards (not currently EPA certified)
U.S. EPA Tier 2 Nonroad equivalent emission standards (not currently EPA certified)
Rated Speed
1750 rpm
1750 rpm

Overview

The Cat® 3516C Industrial Power Unit is offered at 1566 bkW (2100 bhp) @ 1750 rpm and is U.S. EPA Tier 2 Nonroad Equivalent. Conveniently pre-configured for a wide range of applications, the 3516C Industrial Power Unit is a complete power package containing a radiator, flywheel, alternator and alternator wiring completely pre-assembled for fast, straightforward installation in a number of OEM, customer and packager applications. These fuel efficient units are ready made for irrigation, industrial, mining and other pump applications.

Product Specifications for 3516C Industrial Power Unit

Maximum Power 2100 hp 1566 kW
Rated Speed 1750 rpm 1750 rpm
Minimum Power 2100 hp 1566 kW
Emissions U.S. EPA Tier 2 Nonroad equivalent emission standards (not currently EPA certified) U.S. EPA Tier 2 Nonroad equivalent emission standards (not currently EPA certified)
Engine Configuration V-16, 4-Stroke-Cycle Diesel V-16, 4-Stroke-Cycle Diesel
Bore 6.7 in 170 mm
Stroke 8.5 in 215 mm
Displacement 4760 in³ 78 l
Compression Ratio 13.0:1 13.0:1
Aspiration Turbocharged Aftercooled Turbocharged Aftercooled
Rotation from Flywheel End Counterclockwise Counterclockwise
Aftertreatment - -
Length 129 in 3278 mm
Width 60 in 1530 mm
Height 81 in 2062 mm
Weight - Net Dry - Basic Operating Engine Without Optional Attachments 17284 lb 7840 kg

3516C Industrial Power Unit Standard Equipment

Air Inlet System

  • Aftercooler core, corrosion resistant coated (air side)
  • Air cleaner. Regular duty, dry, panel type with service indicators, turbocharger, jacket water aftercooled.
  • Turbocharger, rear mounted
  • Jacket water aftercooled

Control System

  • Governor, RH, 3161 with self contained synthetic oil sump
  • Air-fuel ratio control
  • Mechanical speed control, without torque control
  • Governor control
  • Positive locking

Cooling System

  • Thermostats and housing
  • Jacket water pump, centrifugal

Exhaust System

  • Exhaust manifold, dry

Flywheels and Flywheel Housing

  • SAE No. 00 flywheel
  • 183 flywheel teeth
  • SAE No. 00 flywheel housing

Fuel System

  • Fuel filter, with service indicators, cartridge type with RH service
  • Fuel transfer pump

Instrumentation

  • Instrument Panel, RH
  • Engine oil pressure gauge
  • Fuel pressure gauge
  • Oil filter differential gauge
  • Jacket water temperature gauge
  • Service meter, electric
  • Tachometer

Lube System

  • Crankcase breather, top mounted
  • Oil cooler
  • Oil filler
  • Oil dipstick
  • Oil pump
  • Oil filter, cartridge type with RH service
  • Shallow oil pan

Mounting System

  • Rails, mounting, engine length, 254 mm (10 in), industrial-type, C-channel.

Power Take Off

  • Accessory drive, upper RH
  • Front housing, single sided

Protection System

  • Junction box
  • Manual shutoff, RH
  • Safety shutoff protection, energized to shutdown
  • Low oil pressure, low idle 69 kPa (10 psi); high idle 207 kPa (30 psi)
  • Water temperature
  • Overspeed
  • 3161 governor solenoid energized to shutdown

Starting System

  • Starting switch

General

  • Vibration damper
  • Lifting eyes
  • Paint: Caterpillar yellow, with optional colors available at request

See how 3516C Industrial Power Unit compares against frequently compared products.

Media Gallery

3516 LRC Diesel Engines - Lesser Regulated & Non-Regulated

3516 LRC Diesel Engines - Lesser Regulated & Non-Regulated

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.