PM822 (Tier 4 / Stage V)

Cold Planers PM822 (Tier 4 / Stage V)

Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Milling Width
88 in
2235 mm
Gross Power
806 hp
601 kW
Operating Weight
76202 lb
34565 kg

Overview

High-Production Performance

The high-production Cat® PM822 Cold Planer with integrated Cat Grade and Slope technology, automated systems and the latest System K rotors helps you meet the demands of the job with efficiency. A comfortable work environment and intuitive controls are designed to keep operators productive throughout the day. Easy access to daily service points helps simplify maintenance. Multiple options are available to enhance versatility for high production applications.

Benefits

Efficient Performance

Integrated machine systems, traction control and a System K rotor combined with the power of the Cat C18 twin-turbo engine help maximize productivity and efficiency.

Easy Operation

Controls, touchscreen displays and the Grade and Slope system are designed to be simple and intuitive. Four, 18-function, ground-level keypads give operators access to numerous machine functions.

Advanced Design

Exclusive machine features combined with proven Cat systems help crews operate more effectively.

Product Specifications for PM822 (Tier 4 / Stage V)

Gross Power 806 hp 601 kW
Engine Power 798 hp 595 kW
Engine Cat C18 twin-turbo Cat C18 twin-turbo
Emissions U.S. EPA Tier 4 Final, EU Stage V U.S. EPA Tier 4 Final, EU Stage V
Maximum Milling Speed 328 ft/min 100 m/min
Maximum Travel Speed 3.7 mile/h 6 km/h
Build Number 02C 02C
Milling Width 88 in 2235 mm
Number of Bits 185 185
Note (1) Number of bits with 15 mm spacing Number of bits with 15 mm spacing
Maximum Milling Depth 13 in 330 mm
Rotor Speeds 100 / 109 / 118 rpm 100 / 109 / 118 rpm
Minimum Left Cutting Radius 6.56 ft 2 m
Minimum Right Cutting Radius 5.91 ft 1.8 m
Operating Weight 76202 lb 34565 kg
Note (1) Operating weight includes base machine with 75 kg (165 lb) operator, all standard equipment, power canopy, inboard ski, dust abatement system, high pressure wash system, 15 mm rotor, pedestal seats, floor mats, two ground displays, 50% water, 50% fuel and full operating fluids. Operating weight includes base machine with 75 kg (165 lb) operator, all standard equipment, power canopy, inboard ski, dust abatement system, high pressure wash system, 15 mm rotor, pedestal seats, floor mats, two ground displays, 50% water, 50% fuel and full operating fluids.
Transport Weight 73493 lb 33336 kg
Note (2) Transport weight includes base machine, all standard equipment, power canopy, inboard ski, dust abatement system, high pressure wash system, 15 mm rotor, pedestal seats, floor mats, two ground displays, empty water, full fuel and other operating fluids. Transport weight includes base machine, all standard equipment, power canopy, inboard ski, dust abatement system, high pressure wash system, 15 mm rotor, pedestal seats, floor mats, two ground displays, empty water, full fuel and other operating fluids.
Operating Length - Conveyor Up 47.64 ft 14.52 m
Operating Width 10.2 ft 3.11 m
Height - Canopy 13.29 ft 4.05 m
Maximum Truck Clearance 15.94 ft 4.86 m
Conveyor Swing ±60 degrees from center ±60 degrees from center
Transport Length 40.78 ft 12.43 m
Transport Width 8.99 ft 2.74 m
Transport Height 9.84 ft 3 m
Fuel Tank 292.7 gal (US) 1108 l
Cooling System 27.5 gal (US) 104 l
Engine Oil 17.2 gal (US) 65 l
Hydraulic Tank 29.9 gal (US) 113 l
Water Spray System Tank 898.2 gal (US) 3400 l
Recyclability 96% 96%

PM822 (Tier 4 / Stage V) Standard Equipment

NOTE

  • Features, standard and optional equipment may vary by region. Please check with your local Cat dealer for specific offerings and availability in your area.

OPERATOR ENVIRONMENT

  • Ground control keypads
  • Single high-resolution LCD touchscreen display
  • 12-Volt power receptacle
  • Dual operator consoles with vertical adjustment

CAT® TECHNOLOGY

  • Remote Flash
  • Remote Troubleshoot
  • Cat Grade and Slope
  • VisionLink® telematics

CONVEYOR

  • Grease tensioner (primary conveyor)
  • Hydraulically folding conveyor
  • Conveyor speed boost feature

ROTOR SYSTEM

  • Automatic plunge-cut
  • Automatic grade and slope transition feature
  • Obstacle jump
  • Three cutting speeds
  • Powered rotor turning device

POWERTRAIN

  • Engine Idle Speed Management
  • High capacity cooling system
  • Automatic Load Control

HYDRAULIC SYSTEM

  • Two independent hydraulic propel circuits
  • Traction Control

SERVICE AND MAINTENANCE

  • Scheduled Oil Sampling (S·O·S℠) Ports
  • Power hood
  • Platform-level engine oil dipsticks
  • Rotor chamber water spray system
  • Air compressor
  • Accessory drive system
  • 3400 L (898 gal) onboard water tank
  • Side water fill valve

SAFETY AND SECURITY

  • Platform handrails
  • Signaling/warning horn
  • Wide-dispersion LED work lighting

PM822 (Tier 4 / Stage V) Optional Equipment

NOTE

  • Features, standard and optional equipment may vary by region. Please check with your local Cat dealer for specific offerings and availability in your area.

OPERATOR ENVIRONMENT

  • Dual high-resolution LCD touchscreen displays
  • Dual operator consoles with vertical, sideways, and rotational adjustment
  • Hydraulically folding canopy with LED lights and side extensions
  • Anti-fatigue floor mats
  • Adjustable pedestal seats
  • Adjustable suspension seats
  • Lockable 109x45x33 cm (43x18x13 in) storage chest
  • Windscreens (front and rear)

CAT® TECHNOLOGY

  • VisionLink® Productivity
  • Inboard ski
  • Single sonic grade control sensor
  • Sonic averaging system for grade control
  • High-resolution LCD touchscreen display (for ground level grade controls)

CONVEYOR

  • Dust extraction system
  • Additional spray bars (dust control)
  • Conveyor release valve

ROTOR SYSTEM

  • Pendant control for rotor turning device
  • System K Rotor - Coarse (25 mm)
  • System K Rotor - Coarse (18 mm)
  • System K Rotor - Standard (15 mm)
  • System K Rotor - Fine (10 mm)
  • System K Rotor - Fine (8 mm)
  • System K Rotor - Micro (6 mm)
  • System H Rotor - Micro (6 x 2 mm)
  • Cat Diamond bits
  • Bit bucket trays
  • Pneumatic bit removal tool
  • Toolholder extractor

POWERTRAIN

  • CE certificate

HYDRAULIC SYSTEM

  • Cat Bio HYDO™ Advanced biodegradable hydraulic oil
  • High ambient hydraulic oil

SERVICE AND MAINTENANCE

  • Water tank transfer pump
  • High pressure washdown
  • Low pressure washdown
  • Fuel transfer pump
  • Fast fill fuel tank

SAFETY AND SECURITY

  • Enhanced LED lighting package (perimeter, rotor service and water level)
  • Magnetic LED work light
  • Warning beacon (fixed or magnetic mount)
  • Truck signal lights
  • Remote cameras (rear back up, front conveyor, 2 magnetic mount)

See how PM822 (Tier 4 / Stage V) compares against frequently compared products.

Media Gallery

PM822 Cold Planer

PM822 Cold Planer

PM822 Cold Planer

PM822 Cold Planer

PM822 Cold Planer

PM822 Cold Planer
PM822 Cold Planer
PM822 Cold Planer
PM822 Cold Planer
PM822 Cold Planer

How the Transitioning and Obstacle Jump Features Work on Cat® Cold Planers

Cat® PM822 Cold Planer - Customer Testimonial

Cat® PM822 Cold Planer - Customer Testimonial

Cat® PM822 Cold Planer with 3D Milling - Customer Testimonial

Cat PM822 Cold Planer Product Updates (Build Number: 02C)

How the Transitioning and Obstacle Jump Features Work on Cat® Cold Planers
Cat® PM822 Cold Planer - Customer Testimonial
Cat® PM822 Cold Planer - Customer Testimonial
Cat® PM822 Cold Planer with 3D Milling - Customer Testimonial
Cat PM822 Cold Planer Product Updates (Build Number: 02C)

360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with Grade and Slope for Cold Planers

    Cat® GRADE with Grade and Slope for cold planers allows milling operators to achieve accurate and repeatable cutting results to provide a smooth base for any project. The integrated system uses automated features to take the guesswork out of producing a consistent cut every time.

1 - 8 of 9 Items items
Previous Next

Cat® GRADE with Grade and Slope for cold planers allows milling operators to achieve accurate and repeatable cutting results to provide a smooth base for any project. The integrated system uses automated features to take the guesswork out of producing a consistent cut every time.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.