730 EJ

Three Axle Articulated Trucks 730 EJ

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C13
Cat® C13
Rated Payload
30 ton (US)
27.1 t
Heaped (SAE 2:1)
22.1 yd³
16.9 m³

Overview

Equipped to handle your unique hauling needs

The Cat® 730 EJ features a world-class cab design, re-engineered using global operator feedback to advance comfort and ease of operation. Enhancements include new controls, transmission-protection features, hoist-assist system, advanced automatic traction control system, stability-assist machine rollover warning system, and a fuel saving ECO mode.

Product Specifications for 730 EJ

Engine Model Cat® C13 Cat® C13
Bore 5.1 in 130 mm
Stroke 6.2 in 157 mm
Displacement 763 in³ 12.5 l
No Engine De-rating Below 12500 ft 3810 m
Engine Model - U.S. EPA Tier 4 Final/EU Stage V Cat C13 Cat C13
Peak Engine Torque Speed 1200 r/min 1200 r/min
Net Power - SAE J1349:2011 367 hp 274 kW
Gross Power - SAE J1995:2014 375 hp 280 kW
Peak Engine Torque Gross (SAE J1995) 1579 ft·lbf 2141 N·m
Net Power - ISO 14396 370 hp 276 kW
Emissions The 730 EJ meets Tier 4 Final and Stage V emission standards. The 730 EJ meets Tier 4 Final and Stage V emission standards.
Note (4) Net power when the fan is at maximum speed is 274 kW (367 hp) per the SAE reference conditions. Net power when the fan is at maximum speed is 274 kW (367 hp) per the SAE reference conditions.
Note (3) The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler and fan at minimum speed. The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler and fan at minimum speed.
Note (2) The power ratings apply at rated speed of 1,800 rpm when tested under the conditions for the specified standard. The power ratings apply at rated speed of 1,800 rpm when tested under the conditions for the specified standard.
Note (1) The references to Tier 4 Final/Stage V include U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 (Tier 4 Final), and Korea Tier 4 Final emission standards. The references to Tier 4 Final/Stage V include U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 (Tier 4 Final), and Korea Tier 4 Final emission standards.
Note (5) DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1. ISO 22241-1 requirements are met by many brands of DEF, including those that carry the AdBlue or API certifications. DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1. ISO 22241-1 requirements are met by many brands of DEF, including those that carry the AdBlue or API certifications.
Peak Engine Torque Net (ISO 14396) 1564 ft·lbf 2120 N·m
Rated Payload 30 ton (US) 27.1 t
Heaped (SAE 2:1) 22.1 yd³ 16.9 m³
Struck 17.7 yd³ 13.5 m³
Forward - 1 5 mile/h 8 km/h
Forward - 2 9 mile/h 15 km/h
Forward - 3 14 mile/h 22 km/h
Forward - 4 21 mile/h 34 km/h
Forward - 5 29 mile/h 47 km/h
Forward - 6 34 mile/h 55 km/h
Reverse - 1 6 mile/h 9 km/h
Interior Cab 72 dB(A) 72 dB(A)
Note (2) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments.
Note (1) The operator sound exposure Leq (equivalent sound pressure level) measured according to the work cycle procedures specified in ANSI/SAE J1166 OCT98 is 72 dB(A), for the cab offered by Caterpillar, when properly installed and maintained and tested with the doors and windows closed. The operator sound exposure Leq (equivalent sound pressure level) measured according to the work cycle procedures specified in ANSI/SAE J1166 OCT98 is 72 dB(A), for the cab offered by Caterpillar, when properly installed and maintained and tested with the doors and windows closed.
Front Axle - Rated Load 1433 lb 650 kg
Total - Loaded 117528 lb 53310 kg
Center Axle - Loaded 41502 lb 18825 kg
Rear Axle - Empty 11707 lb 5310 kg
Rear Axle - Rated Load 29156 lb 13225 kg
Front Axle - Loaded 35009 lb 15880 kg
Center Axle - Empty 12214 lb 5540 kg
Total - Rated Load 59745 lb 27100 kg
Front Axle - Empty 34723 lb 15750 kg
Total - Empty 58643 lb 26600 kg
Rear Axle - Loaded 41017 lb 18605 kg
Center Axle - Rated Load 29156 lb 13225 kg
Fuel Tank 108.8 gal (US) 412 l
Cooling System 21.9 gal (US) 83 l
Hydraulic System 29.1 gal (US) 110 l
Engine Crankcase 10 gal (US) 38 l
Transmission 12.4 gal (US) 47 l
Final Drives/Differential 33 gal (US) 125 l
Output Transfer Gear Box 6.3 gal (US) 24 l
DEF Tank 5.3 gal (US) 20 l
Lock to Lock 4.75 seconds @ 60 rpm 4.75 seconds @ 60 rpm
Brakes ISO 3450 – 2011 ISO 3450 – 2011
Cab - FOPS ISO 3449 Level II – 2005 ISO 3449 Level II – 2005
Cab - ROPS ISO 3471 – 2008 ISO 3471 – 2008
Steering ISO 5010 – 2007 ISO 5010 – 2007
Type High strength Brinell HB450 wear resistant steel High strength Brinell HB450 wear resistant steel
Turning Dimensions - Clearance Radius 318 in 8075 mm
Turning Dimensions - SAE Turning Radius 294 in 7470 mm
Turning Dimensions - Steer Angle - Left/Right 45° 45°
Turning Dimensions - Inside Radius 152 in 3849 mm
Turning Dimensions - Aisle Width 214 in 5424 mm
Note Dimensions are for machines equipped with 750/65 R25 tires. Dimensions are for machines equipped with 750/65 R25 tires.
Hydraulic Excavators: 336F/336F XE - Passes 5–6 5–6
Note An optimum system match gives you a major productivity advantage. The 730 EJ is an excellent match for the Cat 349F and 336F Hydraulic Excavators; and Cat 972M, 966M, 962M and 950M Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved. An optimum system match gives you a major productivity advantage. The 730 EJ is an excellent match for the Cat 349F and 336F Hydraulic Excavators; and Cat 972M, 966M, 962M and 950M Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved.
Hydraulic Excavators: 349F/349F XE - Passes 4–5 4–5
Wheel Loaders: 966M/966M XE - Passes 4 4
Wheel Loaders: 972M/972M XE - Passes 3–4 3–4
Wheel Loader: 962M - Passes 4–5 4–5
Wheel Loader: 950M - Passes 5 5
Retract Time 15 s 15 s
Eject Time 12 s 12 s

730 EJ Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Adjustable air vents
  • Combined gear selection and eject control lever
  • Glass windows:
    – Front, laminated and tinted
    – Sides and rear, toughened and tinted
  • Air conditioning with R134A refrigerant
  • Heater and defroster with four-speed fan
  • Mirrors: extensive arrangement for improved visibility
  • Machine operation monitoring system includes:
    – Action lamp
    – Engine oil pressure
    – Primary steering system
    – Left and right turn signal
    – High beam
    – Coolant temperature
    – Tachometer
    – Parking brake
    – Fuel level
    – Transmission oil temperature
    – Brake system
    – Transmission hold
    – Eject control
    – Hydraulic system
    – Charging system
    – Retarder
    – Transmission fault
    – Traction control system
    – Check engine lamp
  • Liquid Crystal Display (LCD):
    – Alert indicator
    – Selected gear and direction
    – Speed or auto shift
    – Review Operation and Maintenance Manual (OMM)
    – Primary steering failure warning
    – Seat belt warning
    – Secondary steering failure warning
    – Diesel Particulate Filter (DPF) regeneration filter
    – Machine Security System (MSS) ready
    – Secondary steering energy source engaged
    – Hour meter
    – Retarder active
  • Seats:
    – Operator: fully adjustable, air suspension
    – Trainer: padded with lap belt
  • Secondary steering – electro hydraulic
  • Storage:
    – Cup holder
    – Flask receptacle
    – Under seat storage
    – Door pocket
    – Behind operator seat storage
    – Coat hook
  • Sun visor
  • Tilt and telescopic steering wheel
  • Touchscreen display incorporating the rearview camera video feed
  • Retractable belt: Operator seat and second seat
  • Windows opening both sides, tinted
  • Windshield wiper and washer, two speed, intermittent (front)
  • Windshield wiper and washer, two speed (rear)

CAT TECHNOLOGIES

  • Product Link: PLE631 or PLE641 dependent on location and licensing agreement
  • Cat Detect with Stability Assist

ELECTRICAL AND LIGHTING

  • Batteries (two) maintenance free
  • Electrical system: 24-volt, 10A 24- to 12-volt converter
  • Horn
  • Lighting systems:
    – Cab interior
    – Two head lamps
    – Two width marker
    – Two reversing
    – Work light/cab access light
    – Two stop/tail lights
    – Front and rear direction indicators
  • Main disconnect switch
  • Remote starting receptacle (cables not included)

POWER TRAIN

  • Auto shift six-speed forward and one reverse transmission
  • Cat C13 engine
  • Cat Clean Emission Module (CEM) and exhaust aftertreatment package
  • Differentials: standard with automatic clutched inter- and cross-axle differential locks
  • Dual circuit oil immersed, enclosed brakes – all wheels
  • Retarder: engine compression brake
  • Three axle, six-wheel drive

SAFETY

  • Reverse alarm
  • Rearview camera
  • ROPS/FOPS cab

GUARDS

  • Rear window
  • Radiator
  • Crankcase
  • Axle
  • Front dump body spill guard

OTHER STANDARD EQUIPMENT

  • Mud flaps: wheel arch and body mounted with transportation tiebacks
  • S·O·S sampling valves
  • Tires, six 750/65 R25 radial
  • Vandalism protection: lockable caps
  • Sound suppression (only standard in Europe)
  • Underslung tailgate

730 EJ Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPTIONAL EQUIPMENT

  • Engine block heater
  • Cold weather start attachment
  • Cat Production Measurement payload monitoring system
  • Fast fuel fill
  • Cold weather coolant –51° C (–60° F)
  • Exhaust heated body
  • Ether start
  • Bluetooth radio stereo system
  • Auto lube installation for automatic greasing of bearings
  • Flashing LED beacon
  • Four-point seat belt
  • Fuel additive – anti-waxing
  • Heated rearview motorized mirrors
  • Machine Security System (MSS)
  • Product Link Elite: PLE631 (satellite), PLE641 (cellular)
  • Roof mounted High Intensity Discharge (HID) work lights
  • Sound suppression (only standard in Europe)
  • Heated/cooled seat
  • Infrared glass – high ambient cab
  • Window blinds
  • Wheel chocks

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Stability Assist for Articulated Trucks

1 - 1 of 1 Items items
Previous Next

Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in ma…

Explore Technology
  • Driver Safety System (dss)

1 - 1 of 1 Items items
Previous Next

Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab…

Explore Technology
  • Cat Inspect

  • Cat Product Link

  • Cat Remote Flash

  • Visionlink®

1 - 4 of 4 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can k…

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, producti…

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wai…

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacture…

Explore Technology
  • Cat Payload for Articulated Trucks

1 - 1 of 1 Items items
Previous Next

Cat® Production Measurement provides real-time payload weighing to help operators optimize hauling potential and maximize productivity. Automated tracking helps site managers monitor material …

Explore Technology
  • Visionlink® Productivity

1 - 1 of 1 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmit…

Explore Technology

See how 730 EJ compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Media Gallery

730 EJ Three Axle Articulated Truck

730 EJ Three Axle Articulated Truck
730 EJ Three Axle Articulated Truck
730 EJ Three Axle Articulated Truck
730 EJ Three Axle Articulated Truck
730 EJ Three Axle Articulated Truck

Take the interactive virtual product tour to explore the great features and benefits of the 730 EJ

Start 730 EJ Tour
close

Check out current offers for the 730 EJ

View More Offers