Studio Shot

Tillers LT114

Request A Price Click for Price

Key Specs

Working Width
53.3 in
1354 mm
Working Depth
25-152 mm (1-6 in)
25-152 mm (1-6 in)
Weight
925.9 lb
420 kg

Overview

Landscape Tillers break up and mix soil in landscaping applications.

Product Specifications for LT114

Working Width 53.3 in 1354 mm
Working Depth 25-152 mm (1-6 in) 25-152 mm (1-6 in)
Weight 925.9 lb 420 kg
Overall Width 70.4 in 1789 mm
Height 29.7 in 755 mm
Length 37.6 in 956 mm
Optimal Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi)
Motor Displacement 38.4 in³ 629.09 cm³
Drum Speed 127 rpm @ 80 L/min (21 gpm) 127 rpm @ 80 L/min (21 gpm)
Number of Hard Face Tines 24 24
Required Hydraulics Standard Flow Standard Flow

See how LT114 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® LT18B Landscape Tiller at Work
Cat® 289D Compact Track Loader and LT18B Landscape Tiller at Work