Studio Shot

Straight Snow Pushes 4.87 m (16 ft)

Request A Price Click for Price

Key Specs

Working Width
192 in
4877 mm
Weight
3421.6 lb
1552 kg
Length
62 in
1574 mm

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Product Specifications for 4.87 m (16 ft)

Working Width 192 in 4877 mm
Weight 3421.6 lb 1552 kg
Length 62 in 1574 mm
Moldboard Height 34.6 in 878 mm
Overall Height 44.4 in 1128 mm
Interface Type Fusion™ Coupler Fusion™ Coupler
Trip Edge Type Steel With Trip Edge Steel With Trip Edge
Trip Edge Height 7.6 in 193.5 mm
Trip Edge Quantity 2 2
Overall Width 198.7 in 5048 mm

See how 4.87 m (16 ft) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat® 289D Compact Track Loader and Snow Push at work in Colorado.

Cat® Snow Push doing the work.

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® 289D Compact Track Loader and Snow Push at work in Colorado.
Cat® Snow Push doing the work.

Cat® Snow Attachments at Work

Cat® Snow Push Attachment Overview

Cat® Snow Push Features

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Snow Attachments at Work
Cat® Snow Push Attachment Overview
Cat® Snow Push Features
An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.