S2090

Shears S2090 Straight Scrap & Demolition Shear

Request A Price Find Dealer

Key Specs

Weight - Boom Mount
16493 lb
7480 kg
Length
170 in
4325 mm
Height
74 in
1890 mm

Overview

Cat® Scrap and Demolition Shears are designed to make you money. An innovative, robust design and fast cycle times provide the production and reliability you need to be profitable. Cat shears are efficient and can handle everything from structural steel to mixed scrap. Cat shears are designed to get the job done.

Product Specifications for S2090 Straight Scrap & Demolition Shear

Weight - Boom Mount 16493 lb 7480 kg
Length 170 in 4325 mm
Height 74 in 1890 mm
Width 30 in 760 mm
Jaw Width - Fixed 24 in 602 mm
Jaw Width - Moving 7 in 168 mm
Jaw Opening 35.8 in 910 mm
Jaw Depth 35 in 900 mm
Throat Force 1320 ton-f 11746 kN
Apex Force 534 ton-f 4754 kN
Tip Force 282 ton-f 2513 kN
Cutting Circuit - Maximum Relief Pressure 5075 psi 35000 kPa
Cutting Circuit - Maximum Flow 185 gal/min 700 l/min
Stick Mounted - Minimum n/a n/a
Stick Mounted - Maximum n/a n/a
Boom Mounted - Minimum 30 tons 30 tons
Boom Mounted - Maximum 54 tons 54 tons
Cycle Time - Close 3.4 Seconds 3.4 Seconds

See how S2090 Straight Scrap & Demolition Shear compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

S2090

Photos

Photos

Photos

S2090
Photos
Photos
Photos

Cat® Shears | Introduction to Scrap and Demolition Shears

Cat® Shears | Serviceability

Cat® Shears | Hitchcock Testimonial

Cat® Shears | Introduction to Scrap and Demolition Shears
Cat® Shears | Serviceability
Cat® Shears | Hitchcock Testimonial

360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.