Studio Shot
New

Industrial Grapple Rakes 1829 mm (72 in) Straight Tine

Request A Price Click for Price

Key Specs

Width
72 in
1829 mm
Height
33 in
837 mm
Weight
1101.9 lb
499.8 kg

Overview

Designed to easily handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris clean-up, landscaping and other aggressive applications.

Product Specifications for 1829 mm (72 in) Straight Tine

Width 72 in 1829 mm
Height 33 in 837 mm
Weight 1101.9 lb 499.8 kg
Maximum Grapple Opening 37 in 941 mm
Minimum Grapple Opening 14 in 356 mm
Length 43 in 1093 mm
Optimal Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi)
Number of Tines 9 9
Required Hydraulics Standard Flow Standard Flow

See how 1829 mm (72 in) Straight Tine compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Straight Tine Industrial Grapple Rakes Overview

Cat® Straight Tine Industrial Grapple Rakes Overview

Check out current offers for the 1829 mm (72 in) Straight Tine

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.