Cat P218 Secondary Pulverizer

Pulverizers P218 Secondary Pulverizer

Request A Price Find Dealer

Key Specs

Cycle Time - Open
1.8 s
1.8 s
Cycle Time - Close
1.2 s
1.2 s
Crushing Force - Primary Cutter
351 Sh Ton
3125 kN

Overview

Cat P200 Series Secondary Pulverizers are designed to reduce the size of debris, clear up a job site, and separate concrete from rebar at ground level after demolition.

Product Specifications for P218 Secondary Pulverizer

Cycle Time - Open 1.8 s 1.8 s
Cycle Time - Close 1.2 s 1.2 s
Crushing Force - Primary Cutter 351 Sh Ton 3125 kN
Crushing Force - Tip 107 Sh Ton 955 kN
Crushing Force - Primary Tooth 192 Sh Ton 1710 kN
Jaw Circuit - Max. Oil Pressure 4786 psi 33000 kPa
Jaw Circuit - Max. Oil Flow 59 gal/min 225 l/min
Jaw Depth 30.3 in 770 mm
Cutter Length 5.9 in 150 mm
Jaw Opening - Maximum 42.1 in 1070 mm
Jaw Width - Fixed 24.4 in 620 mm
Jaw Width - Moveable 13.2 in 335 mm
Length 97 in 2465 mm
Height 57.1 in 1450 mm
Width 24.4 in 620 mm
Weight - Housing, Jaw and Bracket 4409 lb 2000 kg
Excavator Minimum 18000 kg (39700 lb) 18000 kg (39700 lb)
Excavator Maximum 25000 kg (55100 lb) 25000 kg (55100 lb)

See how P218 Secondary Pulverizer compares against frequently compared products.

Media Gallery

Cat P218 Secondary Pulverizer

Cat P218 Secondary Pulverizer
Cat P224 Pulverizer on Cat Excavator
Cat Secondary Pulverizer crushing rock