Studio Shot

Dual Lock™ Pin Grabber Couplers 415-444 Backhoe Loaders Manual

Request A Price Click for Price

Key Specs

Weight
191.8 lb
87 kg
Width
14.1 in
359 mm
Length
24.2 in
615 mm

Overview

Increase machine versatility and improve overall production.

Product Specifications for 415-444 Backhoe Loaders Manual

Weight 191.8 lb 87 kg
Width 14.1 in 359 mm
Length 24.2 in 615 mm
Overall Height 10.9 in 276 mm
Pin Diameter 45/50 mm (1.8/2 in) 45/50 mm (1.8/2 in)
Machine Class 415-444 Backhoe Loaders 415-444 Backhoe Loaders
Interface Type Pin On Pin On
Required Hydraulics None Required None Required

See how 415-444 Backhoe Loaders Manual compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View