Studio Shot

Angle Brooms BA25 Hydraulic, 24V, Polypropylene/Wire

Request A Price Click for Price

Key Specs

Overall Width
106 in
2700 mm
Sweeping Width
98.4 in
2500 mm
Brush Diameter
27.6 in
700 mm

Overview

Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Product Specifications for BA25 Hydraulic, 24V, Polypropylene/Wire

Overall Width 106 in 2700 mm
Sweeping Width 98.4 in 2500 mm
Brush Diameter 27.6 in 700 mm
Required Hydraulics Standard Flow Standard Flow
Height 51.2 in 1300 mm
Length 60.4 in 1535 mm
Weight 970 lb 440 kg
Optimal Hydraulic Flow 40-150 L/min (11-40 gpm) 40-150 L/min (11-40 gpm)
Optimal Hydraulic Pressure 150-260 bar (2176-3771 psi) 150-260 bar (2176-3771 psi)
Motor Displacement 11.9 in³/rev 195 cm³/rev
Brush Speed at Maximum Flow 385 RPM 385 RPM
Sweeping Width - Angled (± 30 Degrees) 86.6 in 2200 mm
Overall Width - Angled (± 30 Degrees) 94.5 in 2400 mm
Drive Method Direct Drive Direct Drive
Interface Type Requires Hook Group Requires Hook Group
Voltage 24V 24V
Voltage Type 24V 24V

See how BA25 Hydraulic, 24V, Polypropylene/Wire compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View