Photos

Coal U-Blades 65.75 m³ (86.0 yd³)

Request A Price Find Dealer

Key Specs

Width
290 in
7366 mm
Wing Angle
30 °
30 °
Height
120 in
3048 mm

Overview

Cat Coal U-blades are production oriented: move as much coal as efficiently as possible. The sidebars are vertical through half their length, and angled above for penetration into coal piles without excessive drag or weight. Stainless steel liners are available on some blades to resist corrosion of acidic coal. Optional center push-plates are available for tandem pushing of another dozer.

Product Specifications for 65.75 m³ (86.0 yd³)

Width 290 in 7366 mm
Wing Angle 30 ° 30 °
Height 120 in 3048 mm
Weight 23499 lb 10659 kg
Capacity 86 yd³ 65.75 m³

See how 65.75 m³ (86.0 yd³) compares against frequently compared products.

Media Gallery

Photos

Photos

Photos
Photos
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.