Studio Shot

Back Drags 2.44 m (8 ft)

Request A Price Click for Price

Key Specs

Type
Back Drag Bar
Back Drag Bar
Overall Width
98.5 in
2501 mm
Working Width
96 in
2438 mm

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Product Specifications for 2.44 m (8 ft)

Type Back Drag Bar Back Drag Bar
Overall Width 98.5 in 2501 mm
Working Width 96 in 2438 mm
Weight 350.1 lb 158.8 kg
Length 33.2 in 844 mm
Overall Height 16 in 406 mm
Interface Type Skid Steer Coupler Skid Steer Coupler
Trip Edge Type Rubber With Trip Edge Rubber With Trip Edge
Trip Edge Height 6 in 153 mm
Trip Edge Quantity 2 2

See how 2.44 m (8 ft) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Snow Attachments at Work

Cat® Snow Push Attachment Overview

Cat® Snow Push Features

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Snow Attachments at Work
Cat® Snow Push Attachment Overview
Cat® Snow Push Features
An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.