Interface Type | S45 S45 |
Weight | 68.6 lb 31.1 kg |
Overall Width | 15.2 in 387 mm |
Overall Length | 20.4 in 518 mm |
Overall Height | 8 in 204 mm |
Pin Diameter | 1.8 in 45 mm |
Compatibility | TRS8 TRS8 |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Interface Type | S45 S45 |
Weight | 68.6 lb 31.1 kg |
Overall Width | 15.2 in 387 mm |
Overall Length | 20.4 in 518 mm |
Overall Height | 8 in 204 mm |
Pin Diameter | 1.8 in 45 mm |
Compatibility | TRS8 TRS8 |