Studio Shot

General Accessories 60 mm (2.4 in) Pins

Request A Price Click for Price

Key Specs

Weight
36.2 lb
16.4 kg
Pin Diameter
60mm
60mm
Quantity
2
2

Overview

Pins are required for mounting to machine stick or for use with Pin Grabber couplers.

Product Specifications for 60 mm (2.4 in) Pins

Weight 36.2 lb 16.4 kg
Pin Diameter 60mm 60mm
Quantity 2 2
Length 14.9 in 379 mm

See how 60 mm (2.4 in) Pins compares against frequently compared products.

Media Gallery

Studio Shot