Next generation Cat® D8 dozer provides next-level technology

The next generation design makes it easier for operators to transition to different machine sizes.

Highlights

  • Assist features significantly reduce operator input, allow faster and more accurate results
  • Common cab design with Cat® D5-D7 models offers improved comfort and visibility
  • 30-minute cab removal standard

 

of

 

IRVING, Texas, December 12, 2024―Caterpillar Inc. is announcing the new Cat® D8 dozer with advanced technology designed to provide faster more accurate results. The next generation design makes it easier for operators to transition to different machine sizes. The bulldozer’s elevated sprocket offers better ride and balance than low-drive undercarriages, and its long undercarriage delivers the D8’s renowned performance of high penetration forces and superior dozing performance. The Cat C15 engine offers an increase in horsepower over the previous build to take on a wide range of dozing, ripping and grading tasks. 

 

Completely Redesigned Cab 

The D8 dozer’s next generation cab offers more space than the previous design complete with a wide air suspension seat with multiple adjustment options. Featuring an integrated rollover protective structure (ROPS), the next generation cab provides 17% improved visibility than the previous design1. It can be removed in approximately 30 minutes to facilitate machine servicing.  

The 254-mm (10-in) touchscreen main display has built-in key features assistance to give operators an overview of the machine, technologies and helpful tips. When the machine is in reverse, the standard high-definition rearview camera feed shows prominently in the display. Distributed air from the heating, ventilation and air conditioning (HVAC) system effectively circulates around the operator and helps reduce window fogging and frosting. 

 

Broad technology offering

Assist technology features minimize operator input, boosting productivity for less experienced operators and decreasing effort and fatigue for everyone, while delivering quicker and more precise outcomes. Cat Assist with Attachment Reader Option (ARO) standard features include:

o   Stable Blade to work seamlessly with operator inputs to help produce a smoother surface when operating manually

o   Traction Control automatically reduces track slip to save time, fuel and track wear2

o   Steer Assist reduces steering inputs by automating track and blade tilt steering

o   Blade Load Monitor leverages GPS and provides real-time feedback on current load versus optimal blade load, based on ground conditions, and actively monitors machine load and track slip2

o   AutoRip automates ripper raise/lower and shank in/out positioning to maximize ripping productivity

o   Attachment Ready Option (ARO) provides wiring and mounting for faster installation of dealer-installed options like Cat Grade with 3D, AccuGrade™, Universal Total Station (UTS) or other grade control systems

o   AutoCarry™ uses a GPS signal to automate blade lift, helping to maintain consistent blade load and reduce track slip2

o   Cat Grade with Slope Assist automatically maintains pre-established blade position without a GNSS/GPS signal

o   Slope Indicate is included in the main machine displace and shows side slope and uphill/downhill grades to help operators with slope work

 

Remote operation

Featuring an external connector for efficient dealer installation of a plug-and-play, roof-mounted remote-control unit, the new D8 dozer ships from the factory remote control ready. Cat Command for Dozing removes the operator from the cab by enabling remote dozer operation when working in hazardous environments.

With no on-site network requirements, the portable and lightweight Command console provides quick and efficient line-of-sight remote control from up to 400 m (1,312 ft) for optimum operator visibility. The Command station delivers comfortable, non-line-of-sight operation either on-site or from miles away. The station features a comfortable seat, familiar controls and allows the use of Grade, Payload, Assist and other technologies using the included touchscreen. 

 

Enhanced machine connectivity 

The next generation D8 dozer design enables a wider range of machine connectivity than prior models. Streamlining service efficiency, Remote Troubleshoot saves time and money by allowing the Cat dealer to perform dozer diagnostic testing remotely. Remote Flash enables on-board software updates without a technician at a convenient time that does not disrupt the production schedule.

Customizable dashboards streamline fleet management efficiency by providing critical machine operating information like dozer hours, miles, location with mapping, idle time, CO2 emissions, asset status and operation, and fuel utilization. The D8 dozer leverages VisionLink® to provide actionable data insights, accessed anywhere a connection is available through Cat Product Link™, for all connected assets, regardless of fleet size or manufacturer. 

 

Application specific performance 

The next generation Cat D8 Waste Handler is designed and built from the frame up to withstand challenging landfill operating environments. Specialized guarding, striker bars and seals help protect the machine and undercarriage from impact, material wrapping and airborne debris. Impact-resistant polycarbonate cab doors eliminate the need for door screens, while lights are mounted high on the dozer, away from the debris for protection, to illuminate the work area. The configuration features a high debris cooling system with automatic reversing fan, cooling system swing out cleaning access, laminated thermal shields and insulated Clean Emissions Module. Its waste undercarriage with center-hole track shoes and landfill-specific blade designs help to optimize performance.  

More information on the next generation Cat D8 Dozer can be found by contacting a Cat dealer or visiting cat.com

 

D8 Dozer Spec Guide

 

Engine

Cat® C15

Powertrain

Fully automatic 4-speed with Lock-up Clutch (LUC) torque divider

Emissions

U.S. EPA Tier 4 Final, EU Stage V, Japan 2014, Korea Stage V, China Nonroad Stage IV

Net Power ISO 9249/SAE J1349 – kW (hp)

271 (363)

Operating Weights

Standard Semi-universal (SU) blade – kg (lb)

39 500 (87,083)

LGP Semi-universal (SU) – kg (lb)

38 085 (83,963)

Waste Handler – kg (lb)

39 900 (87,964)

LGP Waste Handler – kg (lb)

41 545 (91,591)

Blade Capacities 

Semi-universal (SU) – m3 (yd3)

10.3 (13.47)

LGP Semi-universal (SU) – m3 (yd3)

9.9 (12.9)

Semi-universal (SU) Landfill – m3 (yd3)

21.2 (27.7)

LGP Semi-universal (SU) Landfill – m3 (yd3)

21.2 (27.7)

1 Visibility improvements based on virtual visibility analysis. Comparisons made from a D8 (21B) model to the Next Generation D8 (22A) model.
2 Feature not operational indoors or in areas where a GNSS/GPS signal is not available.

 

of

The Cat® D8 (363 hp/271 kW) rounds out the updated Next Generation Dozer family.

View Full Size Image
of

The 363 hp (271 kW) Cat® D8 dozer (Build Number: 22A) has an operating weight of 87,083 lb (39 500 kg) and replaces the D8 (Build Number: 21B, formerly D8T).

View Full Size Image
of

The new Cat® D8 Dozer has a common cab and interface with D5-D7 dozers, helping you be more efficient across multiple machine sizes.

View Full Size Image
of

Standard Assist features minimize operator input, boosting productivity, and getting results quicker.

View Full Size Image
of

Plug-and-play remote control technology brings Cat Command to the D8 for additional safety in hazardous environments.

View Full Size Image
of

Product Link™ collects machine data that can be viewed online through web and mobile applications.

View Full Size Image
of

The Next Generation D8 dozer has grouped service points and a cab that can be removed in 30 minutes for easy servicing.

View Full Size Image
of

Cat® D8 dozer

View Full Size Image
of

The Cat® D8 dozer is available with a factory Waste Handler package with added protection, including seals and guards that make it suitable for waste handling.

View Full Size Image
of

The Cat® D8 Waste Handler configuration includes a specialized cab and guarding throughout the machine to take on the demands of landfill work.

View Full Size Image

Download the press release and images 

Download Now

 

 

# # #

About Caterpillar:
With 2023 sales and revenues of $67.1 billion, Caterpillar Inc. is the world’s leading manufacturer of construction and mining equipment, off-highway diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives. For nearly 100 years, we’ve been helping customers build a better, more sustainable world and are committed and contributing to a reduced-carbon future. Our innovative products and services, backed by our global dealer network, provide exceptional value that helps customers succeed. Caterpillar does business on every continent, principally operating through three primary segments – Construction Industries, Resource Industries and Energy & Transportation – and providing financing and related services through our Financial Products segment. Visit us at caterpillar.com or join the conversation on our social media channels at caterpillar.com/en/news/social-media.html.

Note to Editors: Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Caterpillar Inc., registered in the United States and in other countries.

 

 

Press Inquiries:

Johanna Kelly
Caterpillar Trade Press Media Representative
Kelly_Johanna_L@cat.com
 
For Release: North America, Europe, Chile, China, Columbia, South Korea, Turkey, Australia and New Zealand
Release Number: 231PR24 — December 2024

Medium Dozers

Cat® bulldozers help you move more material in less time. Fuel efficiency and features to make service and maintenance easier help you reduce your overall dozer owning and operating costs. Plus, factory integrated GRADE technology features help get work done even faster, from first pass to finish grade.

Learn More
Medium Dozers
Medium Dozers

The Latest Product News

Get the Latest Stories Sent Directly to Your Inbox.

Subscribe Now

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.