Comfortable work environment, operating efficiencies among updates to Cat® cold planers

As part of Caterpillar’s annual product update program, the latest PM620, PM622, PM820, PM822 and PM825 models provide multiple operator comfort, efficiency and equipment management upgrades compared to their previous models.

Highlights

  • Operator station updates include telescoping center console displays, cushioned arm and hip rests, anti-fatigue floor mats, additional operator console adjustments, and multiple seat options
  • Various performance and operation enhancements
  • Productivity features of VisionLink® now available to help contractors measure, monitor and manage their equipment
of

ST. LOUIS, March 25, 2025 – Offering milling widths from 79.1 to 98.6 in (2010 to 2505 mm), the Cat® PM600 and PM800 cold planer series deliver high-production and efficient performance with the milling precision contractors need to stay competitive. As part of Caterpillar’s annual product update program, the latest PM620, PM622, PM820, PM822 and PM825 models provide multiple operator comfort, efficiency and equipment management upgrades compared to their previous models.

These most recent updates to our PM600 and PM800 cold planers are a result of direct feedback provided from our customers.

Jameson Smieja

Senior Sales Support Consultant

Cat cold planers

We’ve made numerous upgrades to lower operator fatigue and made the machines easier to use. We’ve also added remote diagnostics and software update capabilities to help improve machine uptime. Plus, we’re excited to release VisionLink® to this series of cold planers, which helps customers better manage their fleet and improve machine utilization.

Jameson Smieja

Senior Sales Support Consultant

Cat cold planers

Comfortable work environment

The operator’s workstation is designed for all-day comfort with adjustable consoles, large, cushioned arm rests, hip rests, and optional anti-fatigue floor mats. The center console displays now telescope to bring the touchscreens within easy reach of the operator. Additionally, the displays fold for secure and convenient storage. Available as an option, an adjustable operator control console slides sideways and rotates to further help boost efficiency and reduce fatigue.

A new pedestal seat option allows operators to rest their legs and feet while running the machine. It is designed to quickly and easily retract out of the way when not in use.

The updated machines feature a ladder and gate design that offers unimpeded ascent/descent from the operator platform, and the updated retractable right-side handrail helps to further simplify maneuverability around obstacles. To enhance the operator’s sight lines to the front tracks, the new design incorporates flush-mounted front ground control panels.

 

Efficient operation

Engineered to maximize torque transfer, the PM600 and PM800 series rotor drive system features a heavy-duty dry clutch, automatic belt tensioning system and two high-tensile belts to drive the rotor. A redesigned anti-slab plow delivers improved operation and reduced wear compared to the previous design. Additionally, design upgrades to the anti-slab-to-conveyor sealing help to contain more material to improve milling efficiency and reduce cleanup.

The cold planers’ ground displays now feature a robust mounting system that also enables the ground crew to change mounting locations and store the displays without removing any clamps or electrical connectors. Two rear keypads include controls for leg height, water spray, side plates, moldboard, rear door and steering, while the flush-mount front keypads offer controls for the conveyor, side plates, anti-slab, high pressure washdown, water spray, inboard ski and fuel fill pump.

Available as part of the optional enhanced lighting package, the addition of high-visibility, color LED lightbars replace traditional water level tubes and floats, helping crews easily identify water tank levels day or night and from much farther distances. The touchscreen displays automatically change to night mode when working lights are activated to help improve visibility.

 

Uptime enhancers

The PM600 and PM800 cold planers series now come standard with Cat Remote Services technology to help improve machine diagnostics and operating efficiency when within cell range coverage. Remote Troubleshoot allows the Cat dealer to perform diagnostic testing on the connected machine, enabling the technician to pinpoint issues while the mill is operating, so they arrive with the correct parts and tools the first time. Remote Flash enables contractors to update onboard software without the need for a technician, so updates can be initiated at a convenient time without interrupting production.

Optional productivity features of VisionLink®, now available with a VisionLink PerformancePro subscription, help contractors measure, monitor and manage the cold planers to maximize productivity on or off the jobsite. Critical, actionable machine operating data, such as wait time for trucks, time spent cutting and maneuvering around the jobsite, as well as distances cut, fuel burned, and detailed cycle location mapping, is transmitted from the jobsite to the VisionLink web platform for users to access anywhere an internet connection is available.

The Cat Inspect mobile application tool enables operators and technicians to quickly perform digital preventative maintenance checks, inspections and daily walkarounds.

 

A century of innovations

Caterpillar began manufacturing cold planers in 1992 with the introduction of the PM-565, which boasted features such as non-contact grade sensors, microprocessor control for propel response and self-diagnostic computer monitoring. Today, Caterpillar manufactures eight cold planer models in Minerbio, Italy.

More information on the design upgrades for Cat PM600 and PM800 cold planer models can be found by contacting a Cat dealer or visiting cat.com.

 

 

COLD PLANER SPECIFICATIONS
  

Model

PM620

PM622

PM820

PM822

PM825

Engine

Cat® C18

Cat® C18

Cat® C18 twin-turbo

Cat® C18 twin-turbo

Cat® C18 twin-turbo

Emissions, Highly Regulated Countries (HRC)

U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V

U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V

U.S. EPA Tier 4 Final, EU Stage V

U.S. EPA Tier 4 Final, EU Stage V

U.S. EPA Tier 4 Final, EU Stage V

Emissions, Lower Regulated Countries (LRC)

Brazil MAR-1, equivalent to U.S. EPA Tier 3 and EU Stage IIIA

Brazil MAR-1, equivalent to U.S. EPA Tier 3 and EU Stage IIIA

U.S. EPA Tier 2, EU Stage II equivalent

U.S. EPA Tier 2, EU Stage II equivalent

U.S. EPA Tier 2, EU Stage II equivalent

Gross Power (SAE J1995), HRC

474 Kw
(636 hp)

474 kW
(636 hp)

601 kW
(806 hp)

601 kW
(806 hp)

601 kW
(806 hp)

Gross Power (SAE J1995), LRC

470 kW
(630 hp)

470 kW
(630 hp)

576 kW
(772.4 hp)

576 kW
(772.4 hp)

576 kW
(772.4 hp)

Engine Power (ISO 14396), HRC

469 kW
(629 hp)

469 kW
(629 hp)

595 kW
(798 hp)

595 kW
(798 hp)

595 kW
(798 hp)

Engine Power (ISO 14396), LRC

464 kW
(622 hp)

464 kW
(622 hp)

569 kW
(763 hp)

569 kW
(763 hp)

569 kW
(763 hp)

Operating Weight, HRC

31 559 kg
(69,575 lb)

32 035 kg
(70,626 lb)

34 088 kg
(75,152 lb)

34 565 kg
(76,202 lb)

35 175 kg
(77,548 lb)

Operating Weight, LRC

30 815 kg
(67,936 lb)

31 291 kg
(68,985 lb)

33 504 kg
(73,864 lb)

33 980 kg
(74,914 lb)

34 950 kg
(76,258 lb)

Transport Weight, HRC

30 330 kg
(66,865 lb)

30 806 kg
(67,916 lb)

32 859 kg
(72,442 lb)

33 336 kg
(73,493 lb)

33 946 kg
(74,838 lb)

Transport Weight, LRC

29 586 kg
(65,226 lb)

30 062 kg
(66,275 lb)

32 275 kg
(71,154 lb)

32 751 kg
(72,204 lb)

33 361 kg
(73,548 lb)

Cutting Width

2010 mm
(79.1 in)

2235 mm
(88.0 in)

2010 mm
(79.1 in)

2235 mm
(88.0 in)

2505 mm
(98.6 in)

Cutting Depth

330 mm
(13 in)

330 mm
(13 in)

330 mm
(13 in)

330 mm
(13 in)

330 mm
(13 in)

Overall Length (conveyor raised)

14.52 m
(47.64 ft)

14.52 m
(47.64 ft)

14.52 m
(47.64 ft)

14.52 m
(47.64 ft)

14.52 m
(47.64 ft)

Maximum Machine Width

3.11 m
(10.20 ft)

3.11 m
(10.20 ft)

3.11 m
(10.20 ft)

3.11 m
(10.20 ft)

3.11 m
(10.20 ft)

Maximum Height (conveyor raised)

5.23 m
(17.16 ft)

5.23 m
(17.16 ft)

5.23 m
(17.16 ft)

5.23 m
(17.16 ft)

5.23 m
(17.16 ft)

of

Cat® PM822 cold planer

View Full Size Image
of

Cat® PM622 cold planer

View Full Size Image
of

Cat® PM622 cold planer

View Full Size Image
of

Cat® PM820 cold planer

View Full Size Image
of

Cat® PM820 cold planer

View Full Size Image
of

Cat® PM822 cold planer

View Full Size Image
of

Cat® PM825 Cold Planer

View Full Size Image
of

Cat® PM825 Cold Planer

View Full Size Image
of

Cat® PM825 Cold Planer

View Full Size Image

 

 

Download the Press Release

Download Now

Download the Images 

Download Now

 

 

# # #

About Caterpillar:
With 2024 sales and revenues of $64.8 billion, Caterpillar Inc. is the world’s leading manufacturer of construction and mining equipment, off-highway diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives. For 100 years, we’ve been helping customers build a better, more sustainable world and are committed and contributing to a reduced-carbon future. Our innovative products and services, backed by our global dealer network, provide exceptional value that helps customers succeed. Caterpillar does business on every continent, principally operating through three primary segments – Construction Industries, Resource Industries and Energy & Transportation – and providing financing and related services through our Financial Products segment. Visit us at caterpillar.com or join the conversation on our social media channels at caterpillar.com/en/news/social-media.html.

NOTE TO EDITORS: Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Caterpillar Inc., registered in the United States and in other countries.

 

 

Press Inquiries:

Johanna Kelly
Caterpillar Trade Press Media Representative
kelly_johanna_l@cat.com
 
For Release: North America, South America (excluding Chile), Europe (excluding Germany), Türkiye, Africa, Middle East, Eurasia, Indonesia, South Korea, Taiwan, Hong Kong, Pacific Islands, Southeast Asia, Australia/New Zealand
Release Number: 47PR25 — March 2025

Cold Planners

Cat® Cold Planers put the tons in the trucks hour after hour, shift after shift. Efficient and powerful performance with simple controls and integrated technology help you finish the job faster with the milling precision you need.

Learn More
Cold Planners
Cold Planners

The Latest Product News

Get the Latest Stories Sent Directly to Your Inbox.

Subscribe Now

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.